HydroBlock®
HydroBlock 22A 5000 I
HydroBlock® 22a I Series film is a PCTFE copolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity.
General Information
- Application
- Electronics
- Performance Function
- Chemical Resistance
- Vapor Barrier
- Product Family
- 22A I Series Film
MD / TD
- Dimensional Stability
- ≤+5%/≤ +5%
- Elongation
- 150 - 225%/175 - 250%
- Modulus, Secant
- 150,000 -180,000 psi/150,000 -180,000 psi
- Tear Strength, Graves
- 4.7 lbf/4.7 lbf
- Tensile Strength
- 6,000 - 8,000 psi/5,000 - 7,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 5
- Water Vapor Transmission Rate
- 0.006 gms/100in2/day
- Yield
- 2,667 in2/lb
General Information
- Application
- Electronics
- Performance Function
- Chemical Resistance
- Vapor Barrier
- Product Family
- 22A I Series Film
MD / TD
- Dimensional Stability
- ≤+5%/≤ +5%
- Elongation
- 150 - 225%/175 - 250%
- Modulus, Secant
- 150,000 -180,000 psi/150,000 -180,000 psi
- Tear Strength, Graves
- 4.7 lbf/4.7 lbf
- Tensile Strength
- 6,000 - 8,000 psi/5,000 - 7,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 5
- Water Vapor Transmission Rate
- 0.006 gms/100in2/day
- Yield
- 2,667 in2/lb
- Performance Function : Chemical Resistance|Vapor Barrier
- Application : Electronics
- Tensile Strength : 6,000 - 8,000 psi/5,000 - 7,000 psi
- Dimensional Stability : ≤+5%/≤ +5%
- Tear Strength, Graves : 4.7 lbf/4.7 lbf
- Elongation : 150 - 225%/175 - 250%
- Modulus, Secant : 150,000 -180,000 psi/150,000 -180,000 psi
- Sample Products : Yes
- Thickness (mm) : 5
- Water Vapor Transmission Rate : 0.006 gms/100in2/day
- Yield : 2,667 in2/lb
- Product Family : 22A I Series Film