Organic Compounds
Tris(hydroxymethyl)aminomethane (33742)
analytical reagent, buffer substance, assay min. 99.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Lab Chem
- CAS Number
- 77-86-1
- Linear Formula
- NH2C(CH2OH)3
- Synonyms
- 2-Amino-2-(hydroxymethyl)-1,3-propanediol, THAM, Tris base, Trometamol
Physical Properties
- Boiling Point/Range
- 288 °C (101 kPa)
- Color
- Colorless
- Density
- 1.35 g/cm3 (23 °C)
- Melting Point/Range
- 170 °C
- Odor
- Odorless
- pH
- 10.2 to 10.6 at 6 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility
- 26 g/l, Methanol (25 °C)
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- Not auto-flammable
- Incompatible Materials
- Strong acids, Oxidizing agents, Nitrates
- Self Ignition
- The substance or mixture is not classified as pyrophoric.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 29221900
General Information
- Application
- Lab Chem
- CAS Number
- 77-86-1
- Linear Formula
- NH2C(CH2OH)3
- Synonyms
- 2-Amino-2-(hydroxymethyl)-1,3-propanediol, THAM, Tris base, Trometamol
Physical Properties
- Boiling Point/Range
- 288 °C (101 kPa)
- Color
- Colorless
- Density
- 1.35 g/cm3 (23 °C)
- Melting Point/Range
- 170 °C
- Odor
- Odorless
- pH
- 10.2 to 10.6 at 6 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility
- 26 g/l, Methanol (25 °C)
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- Not auto-flammable
- Incompatible Materials
- Strong acids, Oxidizing agents, Nitrates
- Self Ignition
- The substance or mixture is not classified as pyrophoric.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 29221900
- Linear Formula : NH2C(CH2OH)3
- Application : Lab Chem
- CAS Number : 77-86-1
- Synonyms : 2-Amino-2-(hydroxymethyl)-1,3-propanediol, THAM, Tris base, Trometamol
- pH : 10.2 to 10.6 at 6 g/l (20 °C)
- Solubility in Water : 20 °C
- Melting Point/Range : 170 °C
- Boiling Point/Range : 288 °C (101 kPa)
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Solubility : 26 g/l, Methanol (25 °C)
- Density : 1.35 g/cm3 (23 °C)
- Color : Colorless
- Odor : Odorless
- Incompatible Materials : Strong acids, Oxidizing agents, Nitrates
- Thermal Decomposition : No decomposition if used as directed.
- Chemical Stability : Stable under recommended storage conditions.
- Self Ignition : The substance or mixture is not classified as pyrophoric.
- Flammability : Not auto-flammable
- Harmonized System Code : 29221900
- Chemical Class : 11