Organic Compounds
4-Bromoanisole (60381)
assay (GC) min. 99%
- "NAzol RT" (PDF). mrcgene.com. March 2017. Retrieved September 20, 2019.
- Khoury, Samantha; Ajuyah, Pamela; Tran, Nham (2014). "Isolation of Small Noncoding RNAs from Human Serum". Journal of Visualized Experiments (88): 51443. PMC 4195580.
General Information
- CAS Number
- 104-92-7
- Linear Formula
- BrC6H4OCH
- Molar Mass
- 187.04 g/mol
Physical Properties
- Boiling Point/Range
- 223 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.5 g/cm3 (20 °C)
- Melting Point/Range
- 9 to 14 °C
- Odor
- Aromatic
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Practically Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Incompatible Materials
- Strong oxidizing agents, Strong acids
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 2902903050
General Information
- CAS Number
- 104-92-7
- Linear Formula
- BrC6H4OCH
- Molar Mass
- 187.04 g/mol
Physical Properties
- Boiling Point/Range
- 223 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.5 g/cm3 (20 °C)
- Melting Point/Range
- 9 to 14 °C
- Odor
- Aromatic
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Practically Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Incompatible Materials
- Strong oxidizing agents, Strong acids
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 2902903050
- CAS Number : 104-92-7
- Linear Formula : BrC6H4OCH
- Molar Mass : 187.04 g/mol
- Color : Colorless
- Density : 1.5 g/cm3 (20 °C)
- Solubility in Water : Practically Insoluble
- Boiling Point/Range : 223 °C (1,013 hPa)
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- pH : No data available
- Odor : Aromatic
- Melting Point/Range : 9 to 14 °C
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Strong oxidizing agents, Strong acids
- Harmonized System Code : 2902903050