Sulfonate Salts
Tin(II) methanesulfonate solution (14552)
18 wt. % in water, source of tin ion for electroplating, assay of Sn(II) 60 - 70 g/l
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 53408-94-9
- Linear Formula
- SnMSA
- Synonyms
- Stannous methanesulfonate solution
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Yellowish to Colorless
- Density
- No data available
- Melting Point/Range
- No data available
- Odor
- Odorless
- pH
- 1.8 to 2 (20 °C, Undiluted)
- Physical Form
- Liquid
- Solubility in Water
- Partly Miscible, Hydrolyses
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Incompatible Materials
- Keep away from metals
- Oxidising substances
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 3824999297
- Packing Group
- II
- UN Number
- 3265
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 53408-94-9
- Linear Formula
- SnMSA
- Synonyms
- Stannous methanesulfonate solution
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Yellowish to Colorless
- Density
- No data available
- Melting Point/Range
- No data available
- Odor
- Odorless
- pH
- 1.8 to 2 (20 °C, Undiluted)
- Physical Form
- Liquid
- Solubility in Water
- Partly Miscible, Hydrolyses
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Incompatible Materials
- Keep away from metals
- Oxidising substances
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 3824999297
- Packing Group
- II
- UN Number
- 3265
- Synonyms : Stannous methanesulfonate solution
- Linear Formula : SnMSA
- CAS Number : 53408-94-9
- Application : E-Plating Chemistries
- pH : 1.8 to 2 (20 °C, Undiluted)
- Color : Yellowish to Colorless
- Physical Form : Liquid
- Melting Point/Range : No data available
- Solubility in Water : Partly Miscible, Hydrolyses
- Vapor Pressure : Similar to water hectopascal
- Density : No data available
- Boiling Point/Range : 100 °C
- Odor : Odorless
- Incompatible Materials : Keep away from metals|Oxidising substances
- Self Ignition : Not auto-flammable
- Flammability : Not applicable
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under recommended storage conditions
- Chemical Class : 8
- UN Number : 3265
- Packing Group : II
- Harmonized System Code : 3824999297