Bromides
Zinc bromide (02177)
assay (calc.on the anhydrous basis) min. 99%
General Information
- CAS Number
- 7699-45-8
- Linear Formula
- ZnBr2
- Molar Mass
- 225.19 g/mol
Physical Properties
- Boiling Point/Range
- 697 °C(1,013 hPa)
- Color
- Colorless
- Density
- 4.22 g/cm3 (20 °C)
- Melting Point/Range
- 394 °C
- Odor
- Slight, Original Odor, Odorless
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- Not Determined hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- The product is not flammable.
- Incompatible Materials
- Strong bases, Metals, Corrosive in contact with metals
- Self Ignition
- Not applicable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28275900
- Packing Group
- II
- UN Number
- 3260
General Information
- CAS Number
- 7699-45-8
- Linear Formula
- ZnBr2
- Molar Mass
- 225.19 g/mol
Physical Properties
- Boiling Point/Range
- 697 °C(1,013 hPa)
- Color
- Colorless
- Density
- 4.22 g/cm3 (20 °C)
- Melting Point/Range
- 394 °C
- Odor
- Slight, Original Odor, Odorless
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- Not Determined hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- The product is not flammable.
- Incompatible Materials
- Strong bases, Metals, Corrosive in contact with metals
- Self Ignition
- Not applicable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28275900
- Packing Group
- II
- UN Number
- 3260
- Linear Formula : ZnBr2
- CAS Number : 7699-45-8
- Molar Mass : 225.19 g/mol
- Odor : Slight, Original Odor, Odorless
- Color : Colorless
- Vapor Pressure : Not Determined hectopascal
- Physical Form : Crystalline powder
- pH : Acidic
- Solubility in Water : 20 °C
- Melting Point/Range : 394 °C
- Density : 4.22 g/cm3 (20 °C)
- Boiling Point/Range : 697 °C(1,013 hPa)
- Chemical Stability : Stable under normal conditions.
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Self Ignition : Not applicable
- Incompatible Materials : Strong bases, Metals, Corrosive in contact with metals
- Corrosivity : Corrosive to metals
- Flammability : The product is not flammable.
- Chemical Class : 8
- UN Number : 3260
- Packing Group : II
- Harmonized System Code : 28275900