Acetates
Barium acetate (25010)
technical, catalyst precursor, assay min. 98%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- E-Catalyst
- CAS Number
- 543-80-6
- Grade
- Technical
- Linear Formula
- BaAc
- Synonyms
- Acetic Acid Barium Salt
- Barium diacetate
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Color
- Colorless
- Density
- 2.46 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- Odor
- Vinegar-Like
- pH
- 7.0 to 8.5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- This product is not easily inflammable
- Incompatible Materials
- Strong oxidizing agents, Acids
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 29152900
General Information
- Application
- E-Catalyst
- CAS Number
- 543-80-6
- Grade
- Technical
- Linear Formula
- BaAc
- Synonyms
- Acetic Acid Barium Salt
- Barium diacetate
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Color
- Colorless
- Density
- 2.46 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- Odor
- Vinegar-Like
- pH
- 7.0 to 8.5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- This product is not easily inflammable
- Incompatible Materials
- Strong oxidizing agents, Acids
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 29152900
- Linear Formula : BaAc
- CAS Number : 543-80-6
- Grade : Technical
- Application : E-Catalyst
- Synonyms : Acetic Acid Barium Salt|Barium diacetate
- Solubility in Water : Soluble
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : Decomposes on heating
- Melting Point/Range : No data available
- Density : 2.46 g/cm3 (20 °C)
- Color : Colorless
- Odor : Vinegar-Like
- pH : 7.0 to 8.5 (20 °C)
- Physical Form : Crystalline powder
- Flammability : This product is not easily inflammable
- Chemical Stability : Stable under recommended storage conditions
- Incompatible Materials : Strong oxidizing agents, Acids
- Self Ignition : Not auto-flammable
- Harmonized System Code : 29152900