S-1000
Spectra® 400 Denier (S-1000)
Spectra® 400 is one of the world’s strongest (36 / 3.08 g/den) and lightest fibers with a denier of 400 / 454 decitex. The breaking strength of this product is 33.5 lbs with an elongation of 3.4%.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:
- A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
- Stronger than steel and 40 percent stronger than aramid fiber
- Capable of withstanding high-load strain-rate velocities
Specifications
Properties
- Breaking Strength
- 33.5 lbs
- Decitex
- 454
- Denier
- 400
- Density
- 0.97 g/cc (0.035 lb/in³)
- Elongation
- 3.4%
- Filament
- 2.5 dpf
- Filament Tow
- 164 (2.5 dpf)
- Modulus
- 1090 g/den (93 Gpa)
- Tenacity
- 34-45 gpd
- Tensile Strength
- 36 g/den (3.08 Gpa)
- Weight/Unit Length
- 409 denier (454 decitex)
Properties
- Breaking Strength
- 33.5 lbs
- Decitex
- 454
- Denier
- 400
- Density
- 0.97 g/cc (0.035 lb/in³)
- Elongation
- 3.4%
- Filament
- 2.5 dpf
- Filament Tow
- 164 (2.5 dpf)
- Modulus
- 1090 g/den (93 Gpa)
- Tenacity
- 34-45 gpd
- Tensile Strength
- 36 g/den (3.08 Gpa)
- Weight/Unit Length
- 409 denier (454 decitex)
- Modulus : 1090 g/den (93 Gpa)
- Density : 0.97 g/cc (0.035 lb/in³)
- Tenacity : 34-45 gpd
- Filament Tow : 164 (2.5 dpf)
- Decitex : 454
- Denier : 400
- Elongation : 3.4%
- Weight/Unit Length : 409 denier (454 decitex)
- Tensile Strength : 36 g/den (3.08 Gpa)
- Breaking Strength : 33.5 lbs
- Filament : 2.5 dpf
Sales Sheet
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Brochure
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
730.95 KB
11/8/2023