S-1000
Spectra® 1600 Denier [101] (HC-1000)
Spectra® 1600-180 is one of the world’s strongest (38 / 3.25 g/den) and lightest fibers with a denier of 1600 / 1779 decitex. The breaking strength of this product is 135 lbs with an elongation of 3.3%.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:
- A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
- Stronger than steel and 40 percent stronger than aramid fiber
- Capable of withstanding high-load strain-rate velocities
Specifications
Properties
- Breaking Strength
- 135 lbs
- Decitex
- 1779
- Denier
- 1600
- Density
- 0.97 g/cc (0.035 lb/in³)
- Elongation
- 3.3%
- Filament
- 4.4 dpf
- Filament Tow
- 360
- Tenacity
- 34-45 gpd
- Weight/Unit Length
- 1600 denier (1779 decitex)
Properties
- Breaking Strength
- 135 lbs
- Decitex
- 1779
- Denier
- 1600
- Density
- 0.97 g/cc (0.035 lb/in³)
- Elongation
- 3.3%
- Filament
- 4.4 dpf
- Filament Tow
- 360
- Tenacity
- 34-45 gpd
- Weight/Unit Length
- 1600 denier (1779 decitex)
- Density : 0.97 g/cc (0.035 lb/in³)
- Denier : 1600
- Filament : 4.4 dpf
- Elongation : 3.3%
- Decitex : 1779
- Weight/Unit Length : 1600 denier (1779 decitex)
- Tenacity : 34-45 gpd
- Breaking Strength : 135 lbs
- Filament Tow : 360
Sales Sheet
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 782.19 KB
10/31/2023
782.19 KB
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Brochure
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 782.19 KB
10/31/2023
782.19 KB
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
730.95 KB
11/8/2023