Ballistic Composite Materials
Gold Shield® 2117
Gold Shield® 2117 is a ballistic composite roll product consisting of two plies of unidirectional aramid fiber in a nitrile rubber resin system, crossplied at 0˚/90˚ using Honeywell's patented Shield technology.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Body Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 117 lb
- 53.1 kg
- Total Area Density
- 110 ± 6.0 g/m2
- 3.07 ± 0.18 oz/yd2
- Length
- 300 m
- 984 ft
- Width
- 1.6 m
- 63 in
Others
- Performance Function
- Ballistic
General Information
- Application
- Body Armor
- Armor Type*
- Soft
Properties
- Roll Weight
- 117 lb
- 53.1 kg
- Total Area Density
- 110 ± 6.0 g/m2
- 3.07 ± 0.18 oz/yd2
- Length
- 300 m
- 984 ft
- Width
- 1.6 m
- 63 in
Others
- Performance Function
- Ballistic
- Armor Type* : Soft|
- Application : Body Armor|
- Total Area Density : 110 ± 6.0 g/m2|3.07 ± 0.18 oz/yd2|
- Roll Weight : 117 lb|53.1 kg|
- Length : 300 m|984 ft|
- Width : 1.6 m|63 in|
- Performance Function : Ballistic|