Plastics & Rubber
TLP-4007
Customized lubricant package for rigid PVC
Overview
A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.Use SDS Number 14313 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Rigid PVC Profile
- Siding
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Improves External Lubrication
- Physical Form
- Prill
- Product Family
- TLP Series
- Type
- Lubricant Blend
Properties
- Acid Number
- 14.0 to 18.0
- CAS Number
- 1592-23-0
- Concentration
- 30.00-60.00%
- Density
- 0.90 - 0.95 g/cm3
- Melting Point
- Not determined
- Viscosity
- No data available
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Rigid PVC Profile
- Siding
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Improves External Lubrication
- Physical Form
- Prill
- Product Family
- TLP Series
- Type
- Lubricant Blend
Properties
- Acid Number
- 14.0 to 18.0
- CAS Number
- 1592-23-0
- Concentration
- 30.00-60.00%
- Density
- 0.90 - 0.95 g/cm3
- Melting Point
- Not determined
- Viscosity
- No data available
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Physical Form : Prill
- Application : Rigid PVC Profile|Siding
- Product Family : TLP Series
- Type : Lubricant Blend
- Performance Function : Improves External Lubrication
- Industry : Plastics & Rubber
- Density : 0.90 - 0.95 g/cm3
- Acid Number : 14.0 to 18.0
- Melting Point : Not determined
- Viscosity : No data available
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : No
- Sample Products : Yes
- Concentration : 30.00-60.00%
- CAS Number : 1592-23-0
- Brand : RHEOCHEM®
Data Sheet
Name
Description
File Size
Date
Size
TLP-4007, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 10.16 KB
10/31/2023
10.16 KB
Name
Description
File Size
Date
Size
TLP-4007, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
10.16 KB
10/31/2023
10.16 KB
Name
Description
File Size
Date
Size
TLP-4007, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
10.16 KB
10/31/2023