Plastics & Rubber

TLP-2030

Customized lubricant package for rigid PVC

Overview
A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.

Use SDS Number 12255 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Rigid PVC Pipe
    • Siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Improves External Lubrication
  • Physical Form
    • Prill
  • Product Family
    • TLP Series
  • Type
    • Lubricant Blend

Properties

  • Acid Number
    • 10
  • CAS Number
    • 1592-23-0
  • Concentration
    • 10.00-30.00%
  • Density
    • 0.92 g/cm3
  • Melting Point
    • > 70 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • Yes

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Rigid PVC Pipe
    • Siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Improves External Lubrication
  • Physical Form
    • Prill
  • Product Family
    • TLP Series
  • Type
    • Lubricant Blend

Properties

  • Acid Number
    • 10
  • CAS Number
    • 1592-23-0
  • Concentration
    • 10.00-30.00%
  • Density
    • 0.92 g/cm3
  • Melting Point
    • > 70 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • Yes

Sampling

  • Sample Products
    • Yes
  • Type : Lubricant Blend
  • Product Family : TLP Series
  • Physical Form : Prill
  • Performance Function : Improves External Lubrication
  • Industry : Plastics & Rubber
  • Brand : RHEOCHEM®
  • Application : Rigid PVC Pipe|Siding
  • Acid Number : 10
  • Melting Point : > 70 °C
  • Density : 0.92 g/cm3
  • Concentration : 10.00-30.00%
  • CAS Number : 1592-23-0
  • Plastic Pipe Institute/NSF* : Yes
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
TLP-2030, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 10.16 KB
10/31/2023
10.16 KB
Name
Description
File Size
Date
Size
TLP-2030, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 10.16 KB
10/31/2023
10.16 KB
Name
Description
File Size
Date
Size
TLP-2030, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
10.16 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10302111
TLP-2030, 55 lb, BAG HT
alt
10302111
TLP-2030, 55 lb, BAG HT
Image
SKU
Description
alt
10302111
TLP-2030, 55 lb, BAG HT
alt
10302111
TLP-2030, 55 lb, BAG HT