Plastics & Rubber
Rheolub® RL-930
Lubricant system for rigid PVC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Avoid double stacking skids of product.
- Store in cool area, preferably < 90 °F (32.2 °C).
- Rotate stock using FIFO inventory control.
- Preferably using it within 30 days or less from the delivery date.
- Do not place material near a source of heat or in direct sunlight.
- Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
- If compaction occurs the customer should manually or mechanically break up compacted product before use.
- Contact Honeywell for handling and usage guidance as needed.
An external lubricant blend that provides good metal release and gloss levels for extrusion of rigid PVC profile, fence, sheet, and siding.
Use SDS Number 23812 to retrieve the safety data sheet using the SDS Finder.
General Information
- Application
- Fence
- Film & Sheet
- Rigid PVC Profile
- Siding
- Brand
- RHEOCHEM®
- Performance Function
- Improves Gloss
- Improves Metal Release
- Physical Form
- Powder
- Type
- External lubricant
Properties
- Acid Number
- 12 mg KOH/g
- CAS Number
- No data available
- Density
- 0.92 g/cm3
- Drop Point Mettler
- 102 °C
- Viscosity
- 120 cps
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Fence
- Film & Sheet
- Rigid PVC Profile
- Siding
- Brand
- RHEOCHEM®
- Performance Function
- Improves Gloss
- Improves Metal Release
- Physical Form
- Powder
- Type
- External lubricant
Properties
- Acid Number
- 12 mg KOH/g
- CAS Number
- No data available
- Density
- 0.92 g/cm3
- Drop Point Mettler
- 102 °C
- Viscosity
- 120 cps
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Type : External lubricant
- Physical Form : Powder
- Performance Function : Improves Gloss|Improves Metal Release
- Brand : RHEOCHEM®
- Application : Fence|Film & Sheet|Rigid PVC Profile|Siding
- Acid Number : 12 mg KOH/g
- Viscosity : 120 cps
- Drop Point Mettler : 102 °C
- Density : 0.92 g/cm3
- CAS Number : No data available
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes