Plastics & Rubber
Rheolub® RL-411 code 060
Lubricant blend of paraffin and oxidized polyethylene waxes
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
Recommendations to avoid compaction and handling issues:An external lubricant blend that provides good metal release and gloss levels for extrusion of rigid PVC profile, fence, sheet, and siding.
- Avoid double stacking skids of product.
- Store in cool area, preferably < 90 °F (32.2 °C).
- Rotate stock using FIFO inventory control.
- Preferably using it within 30 days or less from the delivery date.
- Do not place material near a source of heat or in direct sunlight.
- Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
- If compaction occurs the customer should manually or mechanically break up compacted product before use.
- Contact Honeywell for handling and usage guidance as needed.
Specifications
General Information
- Application
- Lubricant
- Brand
- RHEOCHEM®
- Physical Form
- Free flowing prill
Properties
- Acid Number
- 1 mg KOH/g
- CAS Number
- No data available
- Density
- No data available
- Drop Point Mettler
- 85 °C
- Viscosity
- 16.0 cSt at 210 °F
- Congealing Point
- 168 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Lubricant
- Brand
- RHEOCHEM®
- Physical Form
- Free flowing prill
Properties
- Acid Number
- 1 mg KOH/g
- CAS Number
- No data available
- Density
- No data available
- Drop Point Mettler
- 85 °C
- Viscosity
- 16.0 cSt at 210 °F
- Congealing Point
- 168 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Application : Lubricant
- Physical Form : Free flowing prill
- Acid Number : 1 mg KOH/g
- Viscosity : 16.0 cSt at 210 °F
- Drop Point Mettler : 85 °C
- Density : No data available
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : RHEOCHEM®
- Congealing Point : 168 °F
- CAS Number : No data available
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 45.29 KB
6/14/2024
45.29 KB
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 45.29 KB
6/14/2024
45.29 KB
Name
Description
File Size
Date
Size
Product Number
Image
SKU
Description
10669014
Rheochem RL411 25KG code 060
10669014
Rheochem RL411 25KG code 060
Image
SKU
Description
10669014
Rheochem RL411 25KG code 060
10669014
Rheochem RL411 25KG code 060