Plastics & Rubber
Rheolub® RL-340
Lubricant system for rigid PVC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Avoid double stacking skids of product.
- Store in cool area, preferably < 90 °F (32.2 °C).
- Rotate stock using FIFO inventory control.
- Preferably using it within 30 days or less from the delivery date.
- Do not place material near a source of heat or in direct sunlight.
- Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
- If compaction occurs the customer should manually or mechanically break up compacted product before use.
- Contact Honeywell for handling and usage guidance as needed.
General Information
- Application
- Lubricant
- Brand
- RHEOCHEM®
- Physical Form
- Prill
Properties
- CAS Number
- No data available
- Density
- No data available
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Lubricant
- Brand
- RHEOCHEM®
- Physical Form
- Prill
Properties
- CAS Number
- No data available
- Density
- No data available
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Application : Lubricant
- Physical Form : Prill
- Brand : RHEOCHEM®
- Density : No data available
- CAS Number : No data available
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes