Plastics & Rubber

Rheolub® RL-1800 code 010

Synthetic stearate blend for rigid PVC

Overview
Recommendations to avoid compaction and handling issues:
  • Avoid double stacking skids of product.
  • Store in cool area, preferably < 90 °F (32.2 °C).
  • Rotate stock using FIFO inventory control. 
    • Preferably using it within 30 days or less from the delivery date.
  • Do not place material near a source of heat or in direct sunlight.
  • Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
  • If compaction occurs the customer should manually or mechanically break up compacted product before use.
  • Contact Honeywell for handling and usage guidance as needed.Internal lubricant blend of calcium stearate and ester wax.

    Use SDS Number 12410 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Rigid PVC Pipe
  • Brand
    • RHEOCHEM®
  • Performance Function
    • Fusion Acceleration
  • Physical Form
    • Prill
  • Product Family
    • RL Series
  • Type
    • PVC

Properties

  • Acid Number
    • 16.6 mg KOH/g
  • CAS Number
    • No data available
  • Density
    • Not determined
  • Drop Point Mettler
    • 105°C
  • Viscosity
    • 288.9 cSt at 240 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • Yes, Functional Equivalent Ingredient Package

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Rigid PVC Pipe
  • Brand
    • RHEOCHEM®
  • Performance Function
    • Fusion Acceleration
  • Physical Form
    • Prill
  • Product Family
    • RL Series
  • Type
    • PVC

Properties

  • Acid Number
    • 16.6 mg KOH/g
  • CAS Number
    • No data available
  • Density
    • Not determined
  • Drop Point Mettler
    • 105°C
  • Viscosity
    • 288.9 cSt at 240 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • Yes, Functional Equivalent Ingredient Package

Sampling

  • Sample Products
    • Yes
  • Type : PVC
  • Product Family : RL Series
  • Physical Form : Prill
  • Performance Function : Fusion Acceleration
  • Brand : RHEOCHEM®
  • Application : Rigid PVC Pipe
  • Acid Number : 16.6 mg KOH/g
  • Viscosity : 288.9 cSt at 240 °F
  • Drop Point Mettler : 105°C
  • Density : Not determined
  • CAS Number : No data available
  • Plastic Pipe Institute/NSF* : Yes, Functional Equivalent Ingredient Package
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Product Number
Image
SKU
Description
alt
10294161
RL1800 55 lb BAG CODE 010
alt
10294161
RL1800 55 lb BAG CODE 010
Image
SKU
Description
alt
10294161
RL1800 55 lb BAG CODE 010
alt
10294161
RL1800 55 lb BAG CODE 010