Plastics & Rubber

Rheolub® RL-165

High performance paraffin wax

Overview
A hydrocarbon wax designed for the PVC pipe industry.

Recommendations to avoid compaction and handling issues:
  • Avoid double stacking skids of product.
  • Store in cool area, preferably < 90 °F (32.2 °C).
  • Rotate stock using FIFO inventory control. 
    • Preferably using it within 30 days or less from the delivery date.
  • Do not place material near a source of heat or in direct sunlight.
  • Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
  • If compaction occurs the customer should manually or mechanically break up compacted product before use.
  • Contact Honeywell for handling and usage guidance as needed.
Use SDS Number 11207 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Rigid PVC Pipe
    • Siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Improves Extrusion Output
  • Physical Form
    • Prill
  • Product Family
    • RL Series
  • Type
    • Paraffin wax

Properties

  • CAS Number
    • 8002-74-2
  • Density
    • 0.91 g/cm3
  • Viscosity
    • 6.7 cSt at 210 °F
  • Congealing Point
    • 155 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • Yes

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Rigid PVC Pipe
    • Siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Improves Extrusion Output
  • Physical Form
    • Prill
  • Product Family
    • RL Series
  • Type
    • Paraffin wax

Properties

  • CAS Number
    • 8002-74-2
  • Density
    • 0.91 g/cm3
  • Viscosity
    • 6.7 cSt at 210 °F
  • Congealing Point
    • 155 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • Yes

Sampling

  • Sample Products
    • Yes
  • Application : Rigid PVC Pipe|Siding
  • Type : Paraffin wax
  • Product Family : RL Series
  • Physical Form : Prill
  • Performance Function : Improves Extrusion Output
  • Industry : Plastics & Rubber
  • Brand : RHEOCHEM®
  • Viscosity : 6.7 cSt at 210 °F
  • Density : 0.91 g/cm3
  • Congealing Point : 155 °F
  • CAS Number : 8002-74-2
  • Plastic Pipe Institute/NSF* : Yes
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-165, A hydrocarbon wax designed for the PVC pipe industry.
application/pdf 10.41 KB
10/31/2023
10.41 KB
Name
Description
File Size
Date
Size
Rheolub® RL-165, A hydrocarbon wax designed for the PVC pipe industry.
application/pdf 10.41 KB
10/31/2023
10.41 KB
Name
Description
File Size
Date
Size
Rheolub® RL-165, A hydrocarbon wax designed for the PVC pipe industry.
10.41 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10318186
RL165 25kg code 060
alt
10318186
RL165 25kg code 060
Image
SKU
Description
alt
10318186
RL165 25kg code 060
alt
10318186
RL165 25kg code 060