Plastics & Rubber

HPL-6910

High performance lubricant package for rigid PVC applications

Overview
Rice Bran based wax for rigid PVC applications

Recommendations to avoid compaction and handling issues:
  • Avoid double stacking skids of product.
  • Store in cool area, preferably < 90 °F (32.2 °C).
  • Rotate stock using FIFO inventory control. 
    • Preferably using it within 60 days or less from the delivery date.
  • Do not place material near a source of heat or in direct sunlight.
  • Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
  • If compaction occurs the customer should manually or mechanically break up compacted product before use.
  • Contact Honeywell for handling and usage guidance as needed.
Specifications

General Information

  • Application
    • Extrusion Molding
    • Injection Molding
  • Brand
    • RHEOCHEM®
  • Performance Function
    • Improves Gloss
    • Improves Metal Release
  • Physical Form
    • Free flowing prill or Powder
  • Type
    • Ester Lubricant

Properties

  • Acid Number
    • 10 mg KOH/g
  • CAS Number
    • No data available
  • Density
    • No data available
  • Viscosity
    • 50 cSt @ 116°C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Extrusion Molding
    • Injection Molding
  • Brand
    • RHEOCHEM®
  • Performance Function
    • Improves Gloss
    • Improves Metal Release
  • Physical Form
    • Free flowing prill or Powder
  • Type
    • Ester Lubricant

Properties

  • Acid Number
    • 10 mg KOH/g
  • CAS Number
    • No data available
  • Density
    • No data available
  • Viscosity
    • 50 cSt @ 116°C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes
  • Type : Ester Lubricant
  • Physical Form : Free flowing prill or Powder
  • Performance Function : Improves Gloss|Improves Metal Release
  • Brand : RHEOCHEM®
  • Application : Extrusion Molding|Injection Molding
  • Acid Number : 10 mg KOH/g
  • Viscosity : 50 cSt @ 116°C
  • Density : No data available
  • CAS Number : No data available
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
Data Sheet
application/pdf 45.26 KB
12/8/2023
45.26 KB
Name
Description
File Size
Date
Size
Data Sheet
application/pdf 45.26 KB
12/8/2023
45.26 KB
Name
Description
File Size
Date
Size
Data Sheet
45.26 KB
12/8/2023
Product Number
Image
SKU
Description
alt
10669005
Rheochem HPL6910 25kg Bag
alt
10669005
Rheochem HPL6910 25kg Bag
Image
SKU
Description
alt
10669005
Rheochem HPL6910 25kg Bag
alt
10669005
Rheochem HPL6910 25kg Bag