Plastics & Rubber
HPL-6900
High performance lubricant package for rigid PVC applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
Rice Bran based wax for rigid PVC applicationsRecommendations to avoid compaction and handling issues:
- Avoid double stacking skids of product.
- Store in cool area, preferably < 90 °F (32.2 °C).
- Rotate stock using FIFO inventory control.
- Preferably using it within 60 days or less from the delivery date.
- Do not place material near a source of heat or in direct sunlight.
- Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
- If compaction occurs the customer should manually or mechanically break up compacted product before use.
- Contact Honeywell for handling and usage guidance as needed.
Specifications
General Information
- Application
- Extrusion Molding
- Injection Molding
- Brand
- RHEOCHEM®
- Performance Function
- Improves Gloss
- Improves Metal Release
- Physical Form
- Prill or Powder
- Type
- Ester lubricant
Properties
- Acid Number
- 15 mg KOH/g
- Drop Point Mettler
- 80 °C
- Viscosity
- 15 cSt
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Extrusion Molding
- Injection Molding
- Brand
- RHEOCHEM®
- Performance Function
- Improves Gloss
- Improves Metal Release
- Physical Form
- Prill or Powder
- Type
- Ester lubricant
Properties
- Acid Number
- 15 mg KOH/g
- Drop Point Mettler
- 80 °C
- Viscosity
- 15 cSt
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Physical Form : Prill or Powder
- Type : Ester lubricant
- Performance Function : Improves Gloss|Improves Metal Release
- Application : Extrusion Molding|Injection Molding
- Acid Number : 15 mg KOH/g
- Drop Point Mettler : 80 °C
- Viscosity : 15 cSt
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : RHEOCHEM®
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size