Plastics & Rubber

HPL-6880

High performance lubricant package for rigid PVC applications

Overview
A high performance total lubricant package for rigid PVC compounds. Primary applications are PVC profile and siding.

Recommendations to avoid compaction and handling issues:
  • Avoid double stacking skids of product.
  • Store in cool area, preferably < 90 °F (32.2 °C).
  • Rotate stock using FIFO inventory control. 
    • Preferably using it within 60 days or less from the delivery date.
  • Do not place material near a source of heat or in direct sunlight.
  • Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
  • If compaction occurs the customer should manually or mechanically break up compacted product before use.
  • Contact Honeywell for handling and usage guidance as needed.

Use SDS Number 20096 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • PVC profile and siding
  • Brand
    • HPL
  • Industry
    • Plastics & Rubber
  • Physical Form
    • Prill
  • Product Family
    • HPL Series

Properties

  • CAS Number
    • No data available
  • Density
    • No data available
  • Viscosity
    • 24.9 cSt at 260 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • PVC profile and siding
  • Brand
    • HPL
  • Industry
    • Plastics & Rubber
  • Physical Form
    • Prill
  • Product Family
    • HPL Series

Properties

  • CAS Number
    • No data available
  • Density
    • No data available
  • Viscosity
    • 24.9 cSt at 260 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : PVC profile and siding
  • Product Family : HPL Series
  • Physical Form : Prill
  • Industry : Plastics & Rubber
  • Brand : HPL
  • Viscosity : 24.9 cSt at 260 °F
  • Density : No data available
  • CAS Number : No data available
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Product Number
Image
SKU
Description
alt
10641618
HPL6880 55 lb BAG HT
alt
10641618
HPL6880 55 lb BAG HT
Image
SKU
Description
alt
10641618
HPL6880 55 lb BAG HT
alt
10641618
HPL6880 55 lb BAG HT