Plastics & Rubber

HPL-3118

High performance lubricant package for rigid PVC applications

Overview
A high performance total lubricant package for rigid PVC compounds. Primary applications are PVC profile and siding.

Recommendations to avoid compaction and handling issues:
  • Avoid double stacking skids of product.
  • Store in cool area, preferably < 90 °F (32.2 °C).
  • Rotate stock using FIFO inventory control. 
    • Preferably using it within 60 days or less from the delivery date.
  • Do not place material near a source of heat or in direct sunlight.
  • Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
  • If compaction occurs the customer should manually or mechanically break up compacted product before use.
  • Contact Honeywell for handling and usage guidance as needed.

Use SDS Number 20844 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • PVC profile and siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Physical Form
    • Prill
  • Product Family
    • HPL Series

Properties

  • CAS Number
    • No data available
  • Density
    • No data available
  • Viscosity
    • 237.9 cSt at 260 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • PVC profile and siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Physical Form
    • Prill
  • Product Family
    • HPL Series

Properties

  • CAS Number
    • No data available
  • Density
    • No data available
  • Viscosity
    • 237.9 cSt at 260 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : PVC profile and siding
  • Product Family : HPL Series
  • Physical Form : Prill
  • Industry : Plastics & Rubber
  • Brand : RHEOCHEM®
  • Viscosity : 237.9 cSt at 260 °F
  • Density : No data available
  • CAS Number : No data available
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes