Plastics & Rubber
Honeywell® RF-1000 code 060
FT Wax for Asphalt Roofing
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
FT Wax for Asphalt Roofing
Specifications
General Information
- Application
- Roofing
- Brand
- Honeywell®
- Physical Form
- Granule
- Type
- FT wax
Properties
- CAS Number
- No data available
- Density
- No data available
- Drop Point Mettler
- 113°C
- Hardness
- 1 dmm Max
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Roofing
- Brand
- Honeywell®
- Physical Form
- Granule
- Type
- FT wax
Properties
- CAS Number
- No data available
- Density
- No data available
- Drop Point Mettler
- 113°C
- Hardness
- 1 dmm Max
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Type : FT wax
- Application : Roofing
- Physical Form : Granule
- Density : No data available
- Hardness : 1 dmm Max
- Drop Point Mettler : 113°C
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : Honeywell®
- CAS Number : No data available
Product Number
Image
SKU
Description
10669015
HONEYWELL RF1000 25KG code 060
10669015
HONEYWELL RF1000 25KG code 060
Image
SKU
Description
10669015
HONEYWELL RF1000 25KG code 060
10669015
HONEYWELL RF1000 25KG code 060