Plastics & Rubber
FLP-3540
Lubricant system for rigid PVC
Overview
Lubricant systems designed for use in highly filled rigid PVC compounds.Use SDS Number 11471 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Rigid PVC Pipe
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Improves Extrusion Output
- Physical Form
- Prill
- Product Family
- FLP Series
- Product Settings
- Dynamic
- Type
- Lubricant Blend
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Rigid PVC Pipe
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Improves Extrusion Output
- Physical Form
- Prill
- Product Family
- FLP Series
- Product Settings
- Dynamic
- Type
- Lubricant Blend
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Performance Function : Improves Extrusion Output
- Product Settings : Dynamic
- Product Family : FLP Series
- Physical Form : Prill
- Type : Lubricant Blend
- Industry : Plastics & Rubber
- Application : Rigid PVC Pipe
- Hide Drop Point : No
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : RHEOCHEM®
Data Sheet
Name
Description
File Size
Date
Size
FLP-3540, Lubricant systems designed for use in highly filled rigid PVC compounds.
application/pdf 10.01 KB
10/31/2023
10.01 KB
Name
Description
File Size
Date
Size
FLP-3540, Lubricant systems designed for use in highly filled rigid PVC compounds.
application/pdf 10.01 KB
10/31/2023
10.01 KB
Name
Description
File Size
Date
Size
FLP-3540, Lubricant systems designed for use in highly filled rigid PVC compounds.
10.01 KB
10/31/2023