Plastics & Rubber
CHF-210
FT Wax for PVC/Plastics
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
FT Wax for PVC/Plastics
Use SDS Number 19683 to retrieve the safety data sheet using the SDS Finder.
Use SDS Number 19683 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Rigid PVC
- Brand
- Honeywell
- Physical Form
- Prill
Properties
- CAS Number
- No data available
- Density
- 0.94 g/cm3
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Rigid PVC
- Brand
- Honeywell
- Physical Form
- Prill
Properties
- CAS Number
- No data available
- Density
- 0.94 g/cm3
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Application : Rigid PVC
- Physical Form : Prill
- Density : 0.94 g/cm3
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : Honeywell
- CAS Number : No data available
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size