Plastics & Rubber

A-C® 9F

Low density polyethylene (LDPE) homopolymer

Overview
Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks, to improve surface properties such as rub, mar & abrasion resistance, by lowering the COF. It is also used as a gellant for hydrocarbon oils, a paraffin crystal nucleator in wax blends such as candles, and a viscosity diluent in HMAs. Can also be partially substituted for FT (Fisher Tropsch) Wax in adhesive applications without detracting from formulation properties. Best choice in cable filling compounds to prevent oil bleed at high temperatures. Is used as a dispersing agent in color masterbatch applications and as a process aid in plastics.Use SDS Number 11455 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Dispersing agent
  • Brand
    • A-C®
  • Physical Form
    • Prill
  • Product Family
    • PE Homopolymer
  • Product Settings
    • Dynamic

Properties

  • CAS Number
    • 9002-88-4
  • Concentration
    • 100.00%
  • Density
    • 0.93 g/cc
  • Hardness
    • 0.7 at 25 °C
  • Hide Drop Point
    • No
  • Melting Point
    • 92 - 126 °C
  • Viscosity
    • 450 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Dispersing agent
  • Brand
    • A-C®
  • Physical Form
    • Prill
  • Product Family
    • PE Homopolymer
  • Product Settings
    • Dynamic

Properties

  • CAS Number
    • 9002-88-4
  • Concentration
    • 100.00%
  • Density
    • 0.93 g/cc
  • Hardness
    • 0.7 at 25 °C
  • Hide Drop Point
    • No
  • Melting Point
    • 92 - 126 °C
  • Viscosity
    • 450 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Brand : A-C®
  • Product Settings : Dynamic
  • Product Family : PE Homopolymer
  • Physical Form : Prill
  • Application : Dispersing agent
  • Hide Drop Point : No
  • Melting Point : 92 - 126 °C
  • Concentration : 100.00%
  • CAS Number : 9002-88-4
  • Viscosity : 450 at 140 °C
  • Hardness : 0.7 at 25 °C
  • Density : 0.93 g/cc
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : No
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 9F, Low density polyethylene (LDPE) homopolymer in a smaller powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
application/pdf 10.7 KB
10/31/2023
10.7 KB
Name
Description
File Size
Date
Size
A-C® 9F, Low density polyethylene (LDPE) homopolymer in a smaller powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
application/pdf 10.7 KB
10/31/2023
10.7 KB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
2.41 MB
8/21/2024
A-C® 9F, Low density polyethylene (LDPE) homopolymer in a smaller powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
10.7 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10210992
A-C® 9F 20 kg BAG
alt
10210992
A-C® 9F 20 kg BAG
Image
SKU
Description
alt
10210992
A-C® 9F 20 kg BAG
alt
10210992
A-C® 9F 20 kg BAG