Plastics & Rubber

A-C® 673P

Low density oxidized polyethylene (LDOxPE) homopolymer

Overview
Low density Oxidized Polyethylene (LDOxPE) homopolymer in pastille form, developed for use in emulsions for non edible skin fruit coatings. Applied from an emulsion, it will act as an anti transpirant coating to delay fruit spoilage allowing longer storage and transport times.

Use SDS Number 11488 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Water Borne
  • Brand
    • A-C®
  • Physical Form
    • Pastille
  • Product Family
    • Oxidized PE Homopolymer
  • Product Settings
    • Dynamic

Properties

  • Acid Number
    • 17
  • CAS Number
    • 68441-17-8
  • Density
    • 0.95 g/cc
  • Drop Point Mettler
    • 110 °C (230 °F)
  • Hardness
    • < 1.0 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 400 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Water Borne
  • Brand
    • A-C®
  • Physical Form
    • Pastille
  • Product Family
    • Oxidized PE Homopolymer
  • Product Settings
    • Dynamic

Properties

  • Acid Number
    • 17
  • CAS Number
    • 68441-17-8
  • Density
    • 0.95 g/cc
  • Drop Point Mettler
    • 110 °C (230 °F)
  • Hardness
    • < 1.0 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 400 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Product Settings : Dynamic
  • Product Family : Oxidized PE Homopolymer
  • Physical Form : Pastille
  • Brand : A-C®
  • Application : Water Borne
  • Acid Number : 17
  • Viscosity : 400 at 140 °C
  • Hide Drop Point : No
  • Hardness : < 1.0 at 25 °C
  • Drop Point Mettler : 110 °C (230 °F)
  • Density : 0.95 g/cc
  • CAS Number : 68441-17-8
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 673P, Low density Oxidized Polyethylene (LDOxPE) homopolymer in pastille form, developed for use in emulsions for non edible skin fruit coatings.
application/pdf 10.49 KB
10/31/2023
10.49 KB
Name
Description
File Size
Date
Size
A-C® 673P, Low density Oxidized Polyethylene (LDOxPE) homopolymer in pastille form, developed for use in emulsions for non edible skin fruit coatings.
application/pdf 10.49 KB
10/31/2023
10.49 KB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
2.41 MB
8/21/2024
A-C® 673P, Low density Oxidized Polyethylene (LDOxPE) homopolymer in pastille form, developed for use in emulsions for non edible skin fruit coatings.
10.49 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10210958
A-C® 673P 25 kg BAG
alt
10210958
A-C® 673P 25 kg BAG
Image
SKU
Description
alt
10210958
A-C® 673P 25 kg BAG
alt
10210958
A-C® 673P 25 kg BAG