Plastics & Rubber
A-C® 629A
Low density oxidized polyethylene (LDOxPE) homopolymer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Use SDS Number 11488 to retrieve the safety data sheet using the SDS Finder.
General Information
- Application
- Aqueous Systems
- Lubricant
- Rigid PVC Pipe
- Siding
- Solvent Borne
- Brand
- A-C®
- Industry
- Color Masterbatch
- Plastics & Rubber
- Performance Function
- Filler-Pigment Dispersion
- High Extrusion Output
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Rheology Control
- Rub/Mar Resistance
- Physical Form
- Atomized Powder
- Product Family
- Oxidized PE Homopolymer
- Product Settings
- Dynamic
- Type
- CPVC
- EPDM Rubber
- PVC
- Polyethylene
- Polyolefins
Properties
- Acid Number
- 15
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
- Density
- 0.93 g/cc
- Drop Point Mettler
- 101 °C (214 °F)
- Hardness
- 5.5 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 200 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Aqueous Systems
- Lubricant
- Rigid PVC Pipe
- Siding
- Solvent Borne
- Brand
- A-C®
- Industry
- Color Masterbatch
- Plastics & Rubber
- Performance Function
- Filler-Pigment Dispersion
- High Extrusion Output
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Rheology Control
- Rub/Mar Resistance
- Physical Form
- Atomized Powder
- Product Family
- Oxidized PE Homopolymer
- Product Settings
- Dynamic
- Type
- CPVC
- EPDM Rubber
- PVC
- Polyethylene
- Polyolefins
Properties
- Acid Number
- 15
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
- Density
- 0.93 g/cc
- Drop Point Mettler
- 101 °C (214 °F)
- Hardness
- 5.5 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 200 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Type : CPVC|EPDM Rubber|PVC|Polyethylene|Polyolefins
- Product Settings : Dynamic
- Product Family : Oxidized PE Homopolymer
- Physical Form : Atomized Powder
- Performance Function : Filler-Pigment Dispersion|High Extrusion Output|Improves External Lubrication|Improves Gloss|Improves Metal Release|Rheology Control|Rub/Mar Resistance
- Industry : Color Masterbatch|Plastics & Rubber
- Brand : A-C®
- Application : Aqueous Systems|Lubricant|Rigid PVC Pipe|Siding|Solvent Borne
- Acid Number : 15
- Viscosity : 200 at 140 °C
- Hide Drop Point : No
- Hardness : 5.5 at 25 °C
- Drop Point Mettler : 101 °C (214 °F)
- Density : 0.93 g/cc
- Concentration : 100.00%
- CAS Number : 68441-17-8
- Plastic Pipe Institute/NSF* : Yes
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes