Plastics & Rubber
A-C® 16
Low density polyethylene (LDPE) homopolymer
Overview
Low density polyethylene (LDPE) homopolymer in prill form. Is used as an external lubricant in PVC processing.
Use SDS Number 11455 to retrieve the safety data sheet using the SDS Finder.
Use SDS Number 11455 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Compounding
- Rigid PVC Pipe
- Rigid PVC Profile
- Brand
- A-C®
- Industry
- Adhesives
- Performance Function
- Decreases Die Pressure
- Filler-Pigment Dispersion
- Fusion Delay
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Lowers Melt Temperature
- Physical Form
- Prill
- Product Family
- PE Homopolymer
- Type
- PVC
Properties
- Acid Number
- Nil
- CAS Number
- 9002-88-4
- Concentration
- 100.00%
- Density
- 0.91
- Drop Point Mettler
- 102 °C (216 °F)
- Hardness
- 5.5 at 25 °C
- Hide Drop Point
- No
- Melting Point
- 92 - 126 °C
- Viscosity
- 525 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Compounding
- Rigid PVC Pipe
- Rigid PVC Profile
- Brand
- A-C®
- Industry
- Adhesives
- Performance Function
- Decreases Die Pressure
- Filler-Pigment Dispersion
- Fusion Delay
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Lowers Melt Temperature
- Physical Form
- Prill
- Product Family
- PE Homopolymer
- Type
- PVC
Properties
- Acid Number
- Nil
- CAS Number
- 9002-88-4
- Concentration
- 100.00%
- Density
- 0.91
- Drop Point Mettler
- 102 °C (216 °F)
- Hardness
- 5.5 at 25 °C
- Hide Drop Point
- No
- Melting Point
- 92 - 126 °C
- Viscosity
- 525 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Application : Compounding|Rigid PVC Pipe|Rigid PVC Profile
- Performance Function : Decreases Die Pressure|Filler-Pigment Dispersion|Fusion Delay|Improves External Lubrication|Improves Gloss|Improves Metal Release|Lowers Melt Temperature
- Industry : Adhesives
- Physical Form : Prill
- Type : PVC
- Product Family : PE Homopolymer
- Hardness : 5.5 at 25 °C
- Hide Drop Point : No
- Drop Point Mettler : 102 °C (216 °F)
- Melting Point : 92 - 126 °C
- Acid Number : Nil
- Viscosity : 525 at 140 °C
- Density : 0.91
- Plastic Pipe Institute/NSF* : No
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : Yes
- Sample Products : Yes
- CAS Number : 9002-88-4
- Brand : A-C®
- Concentration : 100.00%
Brochure
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Product Number
Image
SKU
Description
10638001
DEL: A-C® 16, 1000 kg, BBG
Image
SKU
Description
10638001
DEL: A-C® 16, 1000 kg, BBG