Paints & Coatings

NduroMatt® 102

Micronized medium density polyethylene (MDPE) homopolymer

Overview
NduroMatt® 100 is a micronized medium density polyethylene of high crystallinity and hardness. It is 6 microns average particle size. It is a multi-functional, efficient matting agent, that offer a wide range of performance attributes for architectural, wood, industrial, and functional coatings. Those attributes include: mar, abrasion, scratch, scuff and burnish resistance, minimal viscosity build and stain resistance. NduroMatt® products can completely replace conventional matting agents, or can be used to supplement existing matte coatings, to enhance surface properties.

Use SDS Number 25188 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Coatings
  • Brand
    • NduroMatt®
  • Industry
    • Paints & Coatings
  • Mean Value
    • 6 microns
  • Performance Function
    • Burnish Resistance
    • Matting
    • Rub/Mar Resistance
    • Scrub Resistance
    • Stain Resistance
  • Physical Form
    • Micronized Powder

Properties

  • CAS Number
    • 9002-88-4
  • Density
    • 0.94 - 0.97 g/cm3

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Coatings
  • Brand
    • NduroMatt®
  • Industry
    • Paints & Coatings
  • Mean Value
    • 6 microns
  • Performance Function
    • Burnish Resistance
    • Matting
    • Rub/Mar Resistance
    • Scrub Resistance
    • Stain Resistance
  • Physical Form
    • Micronized Powder

Properties

  • CAS Number
    • 9002-88-4
  • Density
    • 0.94 - 0.97 g/cm3

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : Coatings
  • Physical Form : Micronized Powder
  • Performance Function : Burnish Resistance|Matting|Rub/Mar Resistance|Scrub Resistance|Stain Resistance
  • Mean Value : 6 microns
  • Industry : Paints & Coatings
  • Brand : NduroMatt®
  • Density : 0.94 - 0.97 g/cm3
  • CAS Number : 9002-88-4
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Efficient Matting, Enhanced Longevity, Unrivaled Durability
application/pdf 2.96 MB
10/31/2023
2.96 MB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
NduroMatt™ Multi-functional Additives
application/pdf 329.1 KB
2/15/2024
329.1 KB
Data Sheet
Name
Description
File Size
Date
Size
Technical Specs
application/pdf 140.87 KB
8/21/2024
140.87 KB
Name
Description
File Size
Date
Size
Efficient Matting, Enhanced Longevity, Unrivaled Durability
application/pdf 2.96 MB
10/31/2023
2.96 MB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
NduroMatt™ Multi-functional Additives
application/pdf 329.1 KB
2/15/2024
329.1 KB
Technical Specs
application/pdf 140.87 KB
8/21/2024
140.87 KB
Name
Description
File Size
Date
Size
Efficient Matting, Enhanced Longevity, Unrivaled Durability
2.96 MB
10/31/2023
Honeywell Advanced Materials - Specialty Additives
2.41 MB
8/21/2024
NduroMatt™ Multi-functional Additives
329.1 KB
2/15/2024
Technical Specs
140.87 KB
8/21/2024
Product Number
Image
SKU
Description
alt
10671847
NduroMatt® 102 15 kg BAG CN
alt
10671847
NduroMatt® 102 15 kg BAG CN
Image
SKU
Description
alt
10671847
NduroMatt® 102 15 kg BAG CN
alt
10671847
NduroMatt® 102 15 kg BAG CN