Paints & Coatings

ACumist® B-7

Medium density polyethylene (MDPE) Homopolymer

Overview
Micronized Polyethylene Homopolymer for use in solvent borne coatings, stains and lacquers, and solvent based flexographic inks. As with all ACumist products, it is insoluble in solvents and UV based monomers and oligomers at room temperature. Also used to improve sandability of coating primers.

Use SDS Number 11463 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Coatings
  • Brand
    • ACumist®
  • Physical Form
    • Micronized Powder

Properties

  • CAS Number
    • 9002-88-4
  • Density
    • 0.94 - 0.97 g/cm3

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Coatings
  • Brand
    • ACumist®
  • Physical Form
    • Micronized Powder

Properties

  • CAS Number
    • 9002-88-4
  • Density
    • 0.94 - 0.97 g/cm3

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes

Sampling

  • Sample Products
    • Yes
  • Application : Coatings
  • Physical Form : Micronized Powder
  • Brand : ACumist®
  • Density : 0.94 - 0.97 g/cm3
  • CAS Number : 9002-88-4
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Sales Sheet
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 77.09 KB
2/12/2024
77.09 KB
Brochure
Name
Description
File Size
Date
Size
Specialty Additives
application/pdf 2.41 MB
10/6/2025
2.41 MB
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 77.09 KB
2/12/2024
77.09 KB
Specialty Additives
application/pdf 2.41 MB
10/6/2025
2.41 MB
Name
Description
File Size
Date
Size
Specialty Additives
2.41 MB
10/6/2025