Paints & Coatings
ACumist® B-18
Medium density polyethylene (MDPE) Homopolymer
Overview
Larger particle size, highest performing Micronized Polyethylene Homopolymer for use in solvent borne coatings, stains and lacquers. As with all ACumist products, it is insoluble in solvents and UV based monomers and oligomers at room temperature. Also used to improve sandability of coating primers.Use SDS Number 11463 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Coatings
- Brand
- ACumist®
- Physical Form
- Micronized Powder
- Product Family
- Micronized PE Homopolymer
- Size
- 14.0 to 17.0 Micron
Properties
- Acid Number
- Nil
- Density
- 0.96
- Drop Point Mettler
- 126 °C (259 °F)
- Hardness
- < 1.0 at 25 °C
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Coatings
- Brand
- ACumist®
- Physical Form
- Micronized Powder
- Product Family
- Micronized PE Homopolymer
- Size
- 14.0 to 17.0 Micron
Properties
- Acid Number
- Nil
- Density
- 0.96
- Drop Point Mettler
- 126 °C (259 °F)
- Hardness
- < 1.0 at 25 °C
- Hide Drop Point
- No
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Application : Coatings
- Physical Form : Micronized Powder
- Size : 14.0 to 17.0 Micron
- Product Family : Micronized PE Homopolymer
- Drop Point Mettler : 126 °C (259 °F)
- Hardness : < 1.0 at 25 °C
- Density : 0.96
- Hide Drop Point : No
- Acid Number : Nil
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : ACumist®
Sales Sheet
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 77.09 KB
2/12/2024
77.09 KB
Brochure
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 77.09 KB
2/12/2024
77.09 KB
Name
Description
File Size
Date
Size
Product sell sheet
77.09 KB
2/12/2024
Product Number
Image
SKU
Description
10240999
ACumist® B18 20 kg BAG
Image
SKU
Description
10240999
ACumist® B18 20 kg BAG