Paints & Coatings

ACumist® A-18

Micronized high density, oxidized polyethylene (HD OX PE) homopolymer

Overview
Larger particle size than ACumist A 12 for water based coating. Use in paper coatings to improve antiblocking, slip and release. Larger particle size, Micronized Oxidized High Density Polyethylene Homopolymer for use in water based coatings, flexographic and gravure inks and overprint varnishes, which lowers the coefficient of friction (COF) and therefore improves: mar, abrasion, rub, scrub, and burnish resistance of coatings and inks. Used for thicker film applications.

Use SDS Number 11461 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Water Borne
  • Brand
    • ACumist®
  • Industry
    • Inks
    • Paints & Coatings
  • Performance Function
    • Burnish Resistance
    • Rub/Mar Resistance
  • Physical Form
    • Micronized Powder
  • Product Family
    • High Density Oxidized PEs
  • Size
    • 16.0 to 19.0 Micron

Properties

  • Acid Number
    • 26 to 40
  • CAS Number
    • 68441-17-8
  • Density
    • 0.99 g/cc
  • Drop Point Mettler
    • 137 °C (279 °F)
  • Hardness
    • < 0.5 at 25 °C
  • Hide Drop Point
    • No

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Water Borne
  • Brand
    • ACumist®
  • Industry
    • Inks
    • Paints & Coatings
  • Performance Function
    • Burnish Resistance
    • Rub/Mar Resistance
  • Physical Form
    • Micronized Powder
  • Product Family
    • High Density Oxidized PEs
  • Size
    • 16.0 to 19.0 Micron

Properties

  • Acid Number
    • 26 to 40
  • CAS Number
    • 68441-17-8
  • Density
    • 0.99 g/cc
  • Drop Point Mettler
    • 137 °C (279 °F)
  • Hardness
    • < 0.5 at 25 °C
  • Hide Drop Point
    • No

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Size : 16.0 to 19.0 Micron
  • Product Family : High Density Oxidized PEs
  • Physical Form : Micronized Powder
  • Performance Function : Burnish Resistance|Rub/Mar Resistance
  • Industry : Inks|Paints & Coatings
  • Brand : ACumist®
  • Application : Water Borne
  • Acid Number : 26 to 40
  • Hide Drop Point : No
  • Hardness : < 0.5 at 25 °C
  • Drop Point Mettler : 137 °C (279 °F)
  • Density : 0.99 g/cc
  • CAS Number : 68441-17-8
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 89 KB
10/31/2023
89 KB
Sales Sheet
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 77.09 KB
2/12/2024
77.09 KB
Brochure
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
ACumist® A-18, Larger particle size than ACumist A 12 for water based coating. Use in paper coatings to improve antiblocking, slip and release.
application/pdf 10.39 KB
10/31/2023
10.39 KB
Name
Description
File Size
Date
Size
Typical properties
application/pdf 89 KB
10/31/2023
89 KB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Product sell sheet
application/pdf 77.09 KB
2/12/2024
77.09 KB
ACumist® A-18, Larger particle size than ACumist A 12 for water based coating. Use in paper coatings to improve antiblocking, slip and release.
application/pdf 10.39 KB
10/31/2023
10.39 KB
Name
Description
File Size
Date
Size
Typical properties
89 KB
10/31/2023
Honeywell Advanced Materials - Specialty Additives
2.41 MB
8/21/2024
ACumist® A-18, Larger particle size than ACumist A 12 for water based coating. Use in paper coatings to improve antiblocking, slip and release.
10.39 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10285042
ACumist® A18, 20 kg, BAG
alt
10285042
ACumist® A18, 20 kg, BAG
alt
10670160
ACumist® A18 15 kg BAG CN
alt
10670160
ACumist® A18 15 kg BAG CN
Image
SKU
Description
alt
10285042
ACumist® A18, 20 kg, BAG
alt
10285042
ACumist® A18, 20 kg, BAG
alt
10670160
ACumist® A18 15 kg BAG CN
alt
10670160
ACumist® A18 15 kg BAG CN