Paints & Coatings
A-C® 656
Low density oxidized polyethylene (LDOxPE) homopolymer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Use SDS Number 11488 to retrieve the safety data sheet using the SDS Finder.
General Information
- Application
- Aqueous Systems
- Lubricant
- Solvent Borne
- Water Borne
- Brand
- A-C®
- Industry
- Plastics & Rubber
- Performance Function
- Non-Slip or Anti-Skid
- Rheology Control
- Rub/Mar Resistance
- Physical Form
- Prill
- Product Family
- Oxidized PE Homopolymer
Properties
- Acid Number
- 15
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
- Density
- 0.92 g/cc
- Drop Point Mettler
- 98 °C (208 °F)
- Hardness
- 9 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 185 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Aqueous Systems
- Lubricant
- Solvent Borne
- Water Borne
- Brand
- A-C®
- Industry
- Plastics & Rubber
- Performance Function
- Non-Slip or Anti-Skid
- Rheology Control
- Rub/Mar Resistance
- Physical Form
- Prill
- Product Family
- Oxidized PE Homopolymer
Properties
- Acid Number
- 15
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
- Density
- 0.92 g/cc
- Drop Point Mettler
- 98 °C (208 °F)
- Hardness
- 9 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 185 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Product Family : Oxidized PE Homopolymer
- Physical Form : Prill
- Performance Function : Non-Slip or Anti-Skid|Rheology Control|Rub/Mar Resistance
- Industry : Plastics & Rubber
- Brand : A-C®
- Application : Aqueous Systems|Lubricant|Solvent Borne|Water Borne
- Acid Number : 15
- Viscosity : 185 at 140 °C
- Hide Drop Point : No
- Hardness : 9 at 25 °C
- Drop Point Mettler : 98 °C (208 °F)
- Density : 0.92 g/cc
- Concentration : 100.00%
- CAS Number : 68441-17-8
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes