Paints & Coatings

A-C® 645P

Low density oxidized polyethylene (LDOxPE) EVA copolymer

Overview
Low density Oxidized Ethylene Vinyl Acetate (LDOxEVA) copolymer in prill form, for use in solvent borne coatings, where it's high level of functionality makes it a highly efficient rheological agent. It can also be emulsified for aqueous coatings.

Use SDS Number 11454 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Aqueous Systems
    • Solvent Borne
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Paints & Coatings
  • Performance Function
    • Adhesion-Cohesion
    • Rheology Control
  • Physical Form
    • Prill
  • Product Family
    • Oxidized PE Homopolymer

Properties

  • Acid Number
    • 13
  • CAS Number
    • 104912-80-3
  • Density
    • 0.94 g/cc
  • Drop Point Mettler
    • 99 °C (210 °F)
  • Hardness
    • 5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 375 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Aqueous Systems
    • Solvent Borne
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Paints & Coatings
  • Performance Function
    • Adhesion-Cohesion
    • Rheology Control
  • Physical Form
    • Prill
  • Product Family
    • Oxidized PE Homopolymer

Properties

  • Acid Number
    • 13
  • CAS Number
    • 104912-80-3
  • Density
    • 0.94 g/cc
  • Drop Point Mettler
    • 99 °C (210 °F)
  • Hardness
    • 5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 375 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Product Family : Oxidized PE Homopolymer
  • Physical Form : Prill
  • Performance Function : Adhesion-Cohesion|Rheology Control
  • Industry : Paints & Coatings
  • Brand : A-C®
  • Application : Aqueous Systems|Solvent Borne|Water Borne
  • Acid Number : 13
  • Viscosity : 375 at 140 °C
  • Hide Drop Point : No
  • Hardness : 5 at 25 °C
  • Drop Point Mettler : 99 °C (210 °F)
  • Density : 0.94 g/cc
  • CAS Number : 104912-80-3
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Learn how A-C® additives help you make better water-based products
application/pdf 479.13 KB
10/31/2023
479.13 KB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 645P, Low density Oxidized Ethylene Vinyl Acetate (LDOxEVA) copolymer in prill form, for use in solvent borne coatings, where It's high level of functionality makes it a highly efficient rheological agent.
application/pdf 10.6 KB
10/31/2023
10.6 KB
Name
Description
File Size
Date
Size
A-C® 645P, Low density Oxidized Ethylene Vinyl Acetate (LDOxEVA) copolymer in prill form, for use in solvent borne coatings, where It's high level of functionality makes it a highly efficient rheological agent.
application/pdf 10.6 KB
10/31/2023
10.6 KB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Learn how A-C® additives help you make better water-based products
application/pdf 479.13 KB
10/31/2023
479.13 KB
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
2.41 MB
8/21/2024
Learn how A-C® additives help you make better water-based products
479.13 KB
10/31/2023
A-C® 645P, Low density Oxidized Ethylene Vinyl Acetate (LDOxEVA) copolymer in prill form, for use in solvent borne coatings, where It's high level of functionality makes it a highly efficient rheological agent.
10.6 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10210952
A-C® 645P, 25 kg, BAG
alt
10210952
A-C® 645P, 25 kg, BAG
Image
SKU
Description
alt
10210952
A-C® 645P, 25 kg, BAG
alt
10210952
A-C® 645P, 25 kg, BAG