Paints & Coatings

A-C® 405T

Ethylene vinyl acetate (EVA) copolymer

Overview
Ethylene vinyl acetate (EVA) copolymer in prill form, with a VA content of 6%, for use in solvent borne coatings to control rheology and provide metallic flake orientation. Used extensively in automotive basecoats.

Use SDS Number 11468 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Automotive Basecoat
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Metallic Flake Orientation
    • Rheology Control
  • Physical Form
    • Prill
  • Product Family
    • EVA Copolymer
  • Product Settings
    • Dynamic

Properties

  • CAS Number
    • 24937-78-8
  • Density
    • 0.92 g/cc
  • Drop Point Mettler
    • 102 °C (216 °F)
  • Hardness
    • 4 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 600 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Other

  • Other Notes
    • 6% Vinyl Acetate

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Automotive Basecoat
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Metallic Flake Orientation
    • Rheology Control
  • Physical Form
    • Prill
  • Product Family
    • EVA Copolymer
  • Product Settings
    • Dynamic

Properties

  • CAS Number
    • 24937-78-8
  • Density
    • 0.92 g/cc
  • Drop Point Mettler
    • 102 °C (216 °F)
  • Hardness
    • 4 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 600 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Other

  • Other Notes
    • 6% Vinyl Acetate

Sampling

  • Sample Products
    • Yes
  • Application : Automotive Basecoat|Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes
  • Product Settings : Dynamic
  • Product Family : EVA Copolymer
  • Physical Form : Prill
  • Performance Function : Boost Adhesion|Metallic Flake Orientation|Rheology Control
  • Industry : Adhesives
  • Brand : A-C®
  • Viscosity : 600 at 140 °C
  • Hide Drop Point : No
  • Hardness : 4 at 25 °C
  • Drop Point Mettler : 102 °C (216 °F)
  • Density : 0.92 g/cc
  • CAS Number : 24937-78-8
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Other Notes : 6% Vinyl Acetate
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 405T, Ethylene vinyl acetate (EVA) copolymer in prill form, with a VA content of 6%, for use in solvent borne coatings to control rheology and provide metallic flake orientation.
application/pdf 10.52 KB
10/31/2023
10.52 KB
Name
Description
File Size
Date
Size
A-C® 405T, Ethylene vinyl acetate (EVA) copolymer in prill form, with a VA content of 6%, for use in solvent borne coatings to control rheology and provide metallic flake orientation.
application/pdf 10.52 KB
10/31/2023
10.52 KB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
2.41 MB
8/21/2024
A-C® 405T, Ethylene vinyl acetate (EVA) copolymer in prill form, with a VA content of 6%, for use in solvent borne coatings to control rheology and provide metallic flake orientation.
10.52 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10210924
A-C® 405T, 25 kg, BAG
alt
10210924
A-C® 405T, 25 kg, BAG
Image
SKU
Description
alt
10210924
A-C® 405T, 25 kg, BAG
alt
10210924
A-C® 405T, 25 kg, BAG