Paints & Coatings
A-C® 405M
Ethylene vinyl acetate (EVA) copolymer
Overview
Ethylene vinyl acetate (EVA) copolymer in prill form, with a VA content of 8%, for use in solvent borne coatings to control rheology and provide metallic flake orientation. Used extensively in automotive basecoats.
Use SDS Number 11468 to retrieve the safety data sheet using the SDS Finder.
Use SDS Number 11468 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Automotive Basecoat
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Brand
- A-C®
- Industry
- Adhesives
- Performance Function
- Boost Adhesion
- Metallic Flake Orientation
- Rheology Control
- Physical Form
- Prill
- Product Family
- EVA Copolymer
- Product Settings
- Dynamic
Properties
- Density
- 0.92
- Drop Point Mettler
- 100 °C (212 °F)
- Hardness
- 5 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 600 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- 8.5% Vinyl Acetate
Sampling
- Sample Products
- Yes
General Information
- Application
- Automotive Basecoat
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Brand
- A-C®
- Industry
- Adhesives
- Performance Function
- Boost Adhesion
- Metallic Flake Orientation
- Rheology Control
- Physical Form
- Prill
- Product Family
- EVA Copolymer
- Product Settings
- Dynamic
Properties
- Density
- 0.92
- Drop Point Mettler
- 100 °C (212 °F)
- Hardness
- 5 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 600 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- 8.5% Vinyl Acetate
Sampling
- Sample Products
- Yes
- Industry : Adhesives
- Application : Automotive Basecoat|Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes
- Product Settings : Dynamic
- Performance Function : Boost Adhesion|Metallic Flake Orientation|Rheology Control
- Product Family : EVA Copolymer
- Physical Form : Prill
- Hide Drop Point : No
- Density : 0.92
- Viscosity : 600 at 140 °C
- Hardness : 5 at 25 °C
- Drop Point Mettler : 100 °C (212 °F)
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Other Notes : 8.5% Vinyl Acetate
- Sample Products : Yes
- Brand : A-C®
Brochure
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
A-C® 405M, Ethylene vinyl acetate (EVA) copolymer in prill form, with a VA content of 8%, for use in solvent borne coatings to control rheology and provide metallic flake orientation.
application/pdf 10.52 KB
10/31/2023
10.52 KB
Name
Description
File Size
Date
Size
A-C® 405M, Ethylene vinyl acetate (EVA) copolymer in prill form, with a VA content of 8%, for use in solvent borne coatings to control rheology and provide metallic flake orientation.
application/pdf 10.52 KB
10/31/2023
10.52 KB
Name
Description
File Size
Date
Size
A-C® 405M, Ethylene vinyl acetate (EVA) copolymer in prill form, with a VA content of 8%, for use in solvent borne coatings to control rheology and provide metallic flake orientation.
10.52 KB
10/31/2023
Product Number
Image
SKU
Description
10210921
A-C® 405M, 25 kg, BAG
Image
SKU
Description
10210921
A-C® 405M, 25 kg, BAG