Roofing Additives

Honeywell Titan® 8903

High density oxidized polyethylene (HD OX PE) homopolymer

Overview
For roofing and waterproofing application. Increase asphalt (bitumen) softening point, reduce asphalt (bitumen) penetration, thermal stability & heat resistance, staining/oil bleeding resistance, lower viscosity and higher plant output.Use SDS Number 14693 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Roofing
    • Waterproofing
  • Brand
    • Honeywell Titan®
  • Industry
    • Asphalt
  • Performance Function
    • Asphalt Modification
  • Physical Form
    • Prill
  • Product Family
    • High-Density Oxidized PE Homopolymer

Properties

  • CAS Number
    • Proprietary ingredient(s)
  • Concentration
    • 100.00%
  • Density
    • 0.85 - 1.00 g/cm3
  • Melting Point
    • 88 - 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Roofing
    • Waterproofing
  • Brand
    • Honeywell Titan®
  • Industry
    • Asphalt
  • Performance Function
    • Asphalt Modification
  • Physical Form
    • Prill
  • Product Family
    • High-Density Oxidized PE Homopolymer

Properties

  • CAS Number
    • Proprietary ingredient(s)
  • Concentration
    • 100.00%
  • Density
    • 0.85 - 1.00 g/cm3
  • Melting Point
    • 88 - 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes
  • Brand : Honeywell Titan®
  • Performance Function : Asphalt Modification
  • Product Family : High-Density Oxidized PE Homopolymer
  • Physical Form : Prill
  • Application : Roofing|Waterproofing
  • Industry : Asphalt
  • Melting Point : 88 - 140 °C
  • Concentration : 100.00%
  • CAS Number : Proprietary ingredient(s)
  • Density : 0.85 - 1.00 g/cm3
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
Technical Data Sheet
application/pdf 164.46 KB
11/8/2024
164.46 KB
Name
Description
File Size
Date
Size
Technical Data Sheet
application/pdf 164.46 KB
11/8/2024
164.46 KB
Name
Description
File Size
Date
Size
Technical Data Sheet
164.46 KB
11/8/2024
Product Number
Image
SKU
Description
alt
10622403
Honeywell Titan® 8903, 25 kg, BAG
alt
10622403
Honeywell Titan® 8903, 25 kg, BAG
Image
SKU
Description
alt
10622403
Honeywell Titan® 8903, 25 kg, BAG
alt
10622403
Honeywell Titan® 8903, 25 kg, BAG