Paving Additives

Honeywell Titan® 7686

High density oxidized polyethylene (HD OX PE) homopolymer

Overview
For paving application. Helps to produce high quality polymer modified asphalt (PMA), polymer modified bitumen (PmB) and hot mix asphalt (HMA).
  • High temperature PG grade bump,
  • Water (moisture) damage resistance
  • Rutting resistance
  • Late season paving aid
  • Warm mix additive
  • Fuel damage resistance

Use SDS Number 13894 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Paving
  • Brand
    • Honeywell Titan®
  • Industry
    • Asphalt
  • Performance Function
    • Asphalt Modification
  • Physical Form
    • Wax like solid pellets or powder
  • Product Family
    • High-Density Oxidized PE Homopolymer

Properties

  • Acid Number
    • 25 mg KOH/g
  • CAS Number
    • 68441-17-8
  • Concentration
    • 100.00%
  • Density
    • 0.85 - 1.00 g/cm3
  • Drop Point Mettler
    • 137°C (279°F)
  • Melting Point
    • 88 - 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Other

  • Other Notes
    • Combustible dust

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Paving
  • Brand
    • Honeywell Titan®
  • Industry
    • Asphalt
  • Performance Function
    • Asphalt Modification
  • Physical Form
    • Wax like solid pellets or powder
  • Product Family
    • High-Density Oxidized PE Homopolymer

Properties

  • Acid Number
    • 25 mg KOH/g
  • CAS Number
    • 68441-17-8
  • Concentration
    • 100.00%
  • Density
    • 0.85 - 1.00 g/cm3
  • Drop Point Mettler
    • 137°C (279°F)
  • Melting Point
    • 88 - 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Other

  • Other Notes
    • Combustible dust

Sampling

  • Sample Products
    • Yes
  • Product Family : High-Density Oxidized PE Homopolymer
  • Physical Form : Wax like solid pellets or powder
  • Performance Function : Asphalt Modification
  • Industry : Asphalt
  • Brand : Honeywell Titan®
  • Application : Paving
  • Acid Number : 25 mg KOH/g
  • Melting Point : 88 - 140 °C
  • Drop Point Mettler : 137°C (279°F)
  • Density : 0.85 - 1.00 g/cm3
  • Concentration : 100.00%
  • CAS Number : 68441-17-8
  • FDA Direct Food Additives Approval* : No
  • Other Notes : Combustible dust
  • Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Titan™ 7686 can be used to modify asphalt for paving applications
application/pdf 39.37 KB
10/31/2023
39.37 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
application/pdf 477.58 KB
2/13/2024
477.58 KB
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
application/pdf 483.75 KB
2/13/2024
483.75 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ 7686 can be used to modify asphalt for paving applications
application/pdf 39.37 KB
10/31/2023
39.37 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
application/pdf 477.58 KB
2/13/2024
477.58 KB
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
application/pdf 483.75 KB
2/13/2024
483.75 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ 7686 can be used to modify asphalt for paving applications
39.37 KB
10/31/2023
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.58 KB
2/13/2024
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.75 KB
2/13/2024
Product Number
Image
SKU
Description
alt
10327458
Honeywell Titan® 7686, 25 KG, BAG
alt
10327458
Honeywell Titan® 7686, 25 KG, BAG
Image
SKU
Description
alt
10327458
Honeywell Titan® 7686, 25 KG, BAG
alt
10327458
Honeywell Titan® 7686, 25 KG, BAG