Adhesives

A-C® 907P

Propylene maleic anhydride copolymer

Overview
Propylene Maleic Anhydride Copolymer, with a SAP # of 90, in pastille form. The functionalization of a non polar polypropylene, with maleic anhydride, provides the low molecular weight copolymer with both non-polar and polar characteristics. The grafting of maleic anhydride provides polarity without polymer degradation, such as oxidation will. The maleic anhydride provides the ability to boost adhesion, making it very suitable for adhesive applications, including aqueous. A patented Honeywell process, which achieves a higher percentage of grafted maleic anhydride, aids thermal stability over competitive versions. It is used as a coupling agent for mineral or cellulosic filled composite systems.

Use SDS Number 11457 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Low Temperature Adhesion
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Pellets or powder
  • Product Family
    • MAPP Copolymer

Properties

  • CAS Number
    • 25722-45-6
  • Concentration
    • 100.00%
  • Density
    • 0.93 g/cc
  • Drop Point Mettler
    • 152°C (306°F)
  • Hardness
    • < 0.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 350 at 190 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Low Temperature Adhesion
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Pellets or powder
  • Product Family
    • MAPP Copolymer

Properties

  • CAS Number
    • 25722-45-6
  • Concentration
    • 100.00%
  • Density
    • 0.93 g/cc
  • Drop Point Mettler
    • 152°C (306°F)
  • Hardness
    • < 0.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 350 at 190 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
  • Product Family : MAPP Copolymer
  • Physical Form : Pellets or powder
  • Performance Function : Boost Adhesion|Low Temperature Adhesion|Modify Open & Set Time|Temperature Resistance
  • Industry : Adhesives
  • Brand : A-C®
  • Viscosity : 350 at 190 °C
  • Hide Drop Point : No
  • Hardness : < 0.5 at 25 °C
  • Drop Point Mettler : 152°C (306°F)
  • Density : 0.93 g/cc
  • Concentration : 100.00%
  • CAS Number : 25722-45-6
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Specialty Additives
application/pdf 2.41 MB
10/6/2025
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
application/pdf 11.35 KB
10/31/2023
11.35 KB
Name
Description
File Size
Date
Size
application/pdf 11.35 KB
10/31/2023
11.35 KB
Specialty Additives
application/pdf 2.41 MB
10/6/2025
2.41 MB
Name
Description
File Size
Date
Size
Specialty Additives
2.41 MB
10/6/2025
11.35 KB
10/31/2023