Adhesives

A-C® 596P

Propylene maleic anhydride copolymer

Overview
Propylene Maleic Anhydride Copolymer, with a SAP # of 50, in pastille form. The functionalization of a non polar polypropylene, with maleic anhydride, provides the low molecular weight copolymer with both non-polar and polar characteristics. The grafting of maleic anhydride provides polarity without polymer degradation, such as oxidation will. The maleic anhydride provides the ability to boost adhesion, making it very suitable for adhesive applications, including aqueous. A patented Honeywell process, which achieves a higher percentage of grafted maleic anhydride, aids thermal stability over competitive versions. It is used as a coupling agent for mineral or cellulosic filled composite systems.

Use SDS Number 11202 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Compatibilizer
    • Low Temperature Adhesion
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Pastille
  • Product Family
    • MAPP Copolymer
    • PE Homopolymer
  • Type
    • APAO
    • EVA
    • Polymer Additive
    • Sealant
    • mEO

Properties

  • CAS Number
    • 31069-12-2
  • Concentration
    • 100.00%
  • Density
    • 0.93 g/cc
  • Drop Point Mettler
    • 141 °C (286 °F)
  • Hardness
    • < 0.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 150 at 190 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Compatibilizer
    • Low Temperature Adhesion
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Pastille
  • Product Family
    • MAPP Copolymer
    • PE Homopolymer
  • Type
    • APAO
    • EVA
    • Polymer Additive
    • Sealant
    • mEO

Properties

  • CAS Number
    • 31069-12-2
  • Concentration
    • 100.00%
  • Density
    • 0.93 g/cc
  • Drop Point Mettler
    • 141 °C (286 °F)
  • Hardness
    • < 0.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 150 at 190 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
  • Type : APAO|EVA|Polymer Additive|Sealant|mEO
  • Product Family : MAPP Copolymer|PE Homopolymer
  • Physical Form : Pastille
  • Performance Function : Boost Adhesion|Compatibilizer|Low Temperature Adhesion|Modify Open & Set Time|Temperature Resistance
  • Industry : Adhesives
  • Brand : A-C®
  • Viscosity : 150 at 190 °C
  • Hide Drop Point : No
  • Hardness : < 0.5 at 25 °C
  • Drop Point Mettler : 141 °C (286 °F)
  • Density : 0.93 g/cc
  • Concentration : 100.00%
  • CAS Number : 31069-12-2
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
application/pdf 10.86 KB
10/31/2023
10.86 KB
Name
Description
File Size
Date
Size
application/pdf 10.86 KB
10/31/2023
10.86 KB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
2.41 MB
8/21/2024
10.86 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10304204
A-C® 596P, 25 kg, BAG
alt
10304204
A-C® 596P, 25 kg, BAG
Image
SKU
Description
alt
10304204
A-C® 596P, 25 kg, BAG
alt
10304204
A-C® 596P, 25 kg, BAG