Adhesives

A-C® 573P

Ethylene maleic anhydride copolymer

Overview
Ethylene maleic anhydride copolymers in pastille form. The functionalization of a non polar polyethylene with 0.5% maleic anhydride, yielding a saponification (SAP) Number of 5, provides the low molecular weight copolymer with non polar and polar characteristics. The grafting of maleic anhydride provides polarity without polymer degradation, such as oxidation will. The maleic anhydride provides the ability to boost adhesion making it very suitable for adhesive applications. The low level of maleic anhydride, along with a patented Honeywell grafting process, aids thermal stability versus the competition and more highly maleated versions. Provides a boost in adhesion to paraffin based coatings for cardboard box coatings/saturants, providing increased moisture resistance and crush strength.

Use SDS Number 11453 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Compatibilizer
    • Filler-Pigment Dispersion
    • Low Temperature Adhesion
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Pastille
  • Product Family
    • MAPE Copolymer
    • PE Homopolymer
  • Type
    • EVA
    • PSA
    • Polyolefins
    • mEO

Properties

  • CAS Number
    • 9006-26-2
  • Density
    • 0.92 g/cc
  • Drop Point Mettler
    • 106 °C (223 °F)
  • Hardness
    • 4.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 600 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Compatibilizer
    • Filler-Pigment Dispersion
    • Low Temperature Adhesion
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Pastille
  • Product Family
    • MAPE Copolymer
    • PE Homopolymer
  • Type
    • EVA
    • PSA
    • Polyolefins
    • mEO

Properties

  • CAS Number
    • 9006-26-2
  • Density
    • 0.92 g/cc
  • Drop Point Mettler
    • 106 °C (223 °F)
  • Hardness
    • 4.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 600 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
  • Type : EVA|PSA|Polyolefins|mEO
  • Product Family : MAPE Copolymer|PE Homopolymer
  • Physical Form : Pastille
  • Performance Function : Boost Adhesion|Compatibilizer|Filler-Pigment Dispersion|Low Temperature Adhesion|Modify Open & Set Time|Temperature Resistance
  • Industry : Adhesives
  • Brand : A-C®
  • Viscosity : 600 at 140 °C
  • Hide Drop Point : No
  • Hardness : 4.5 at 25 °C
  • Drop Point Mettler : 106 °C (223 °F)
  • Density : 0.92 g/cc
  • CAS Number : 9006-26-2
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet
application/pdf 353.48 KB
10/31/2023
353.48 KB
Brochure
Name
Description
File Size
Date
Size
Specialty Additives
application/pdf 2.41 MB
10/6/2025
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
application/pdf 10.95 KB
10/31/2023
10.95 KB
Name
Description
File Size
Date
Size
application/pdf 10.95 KB
10/31/2023
10.95 KB
Specialty Additives
application/pdf 2.41 MB
10/6/2025
2.41 MB
Sell Sheet
application/pdf 353.48 KB
10/31/2023
353.48 KB
Name
Description
File Size
Date
Size
Specialty Additives
2.41 MB
10/6/2025
10.95 KB
10/31/2023