Adhesives

A-C® 1754

Polypropylene (PP) homopolymer

Overview
Our highest melt point polypropylene homopolymer

Use SDS Number 14125 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Anti-Blocking
    • FT Placement
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Powder
  • Product Family
    • Polypropylene Homopolymer

Properties

  • CAS Number
    • 9003-07-0
  • Concentration
    • 100.00%
  • Density
    • 0.89 g/cc
  • Hardness
    • Max 1.0 dmm at 25 °C
  • Hide Drop Point
    • No

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Anti-Blocking
    • FT Placement
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Powder
  • Product Family
    • Polypropylene Homopolymer

Properties

  • CAS Number
    • 9003-07-0
  • Concentration
    • 100.00%
  • Density
    • 0.89 g/cc
  • Hardness
    • Max 1.0 dmm at 25 °C
  • Hide Drop Point
    • No

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes
  • Product Family : Polypropylene Homopolymer
  • Physical Form : Powder
  • Performance Function : Anti-Blocking|FT Placement|Modify Open & Set Time|Temperature Resistance
  • Industry : Adhesives
  • Brand : A-C®
  • Hide Drop Point : No
  • Hardness : Max 1.0 dmm at 25 °C
  • Density : 0.89 g/cc
  • Concentration : 100.00%
  • CAS Number : 9003-07-0
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 1754, A polypropylene homopolymer
application/pdf 9.99 KB
10/31/2023
9.99 KB
Name
Description
File Size
Date
Size
A-C® 1754, A polypropylene homopolymer
application/pdf 9.99 KB
10/31/2023
9.99 KB
Honeywell Advanced Materials - Specialty Additives
application/pdf 2.41 MB
8/21/2024
2.41 MB
Name
Description
File Size
Date
Size
Honeywell Advanced Materials - Specialty Additives
2.41 MB
8/21/2024
A-C® 1754, A polypropylene homopolymer
9.99 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10327734
A-C® 1754, 20 kg, BAG
alt
10327734
A-C® 1754, 20 kg, BAG
Image
SKU
Description
alt
10327734
A-C® 1754, 20 kg, BAG
alt
10327734
A-C® 1754, 20 kg, BAG