Adhesives

A-C® 1325P

Propylene maleic anhydride copolymer

Overview
Propylene maleic anhydride copolymer, with SAP # of 18, in pastille form. The functionalization of a non polar polypropylene with maleic anhydride, provides the low molecular weight copolymer with both non-polar and polar characteristics. The grafting of maleic anhydride provides polarity without polymer degradation, such as oxidation will. The maleic anhydride provides the ability to boost adhesion, making it very suitable for adhesive applications, including those that are aqueous. The low level of maleic anhydride, along with a patented Honeywell grafting process, aids thermal stability versus the competition, and more highly maleated products. Used as a coupling agent in composites and filled polymer systems.

Use SDS Number 11202 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Coupling Agent
    • Low Temperature Adhesion
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Pastille
  • Product Family
    • MAPP Copolymer

Properties

  • CAS Number
    • 31069-12-2
  • Concentration
    • 100.00%
  • Density
    • 0.92 g/cc
  • Drop Point Mettler
    • 149 °C (300 °F)
  • Hardness
    • <0.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 1600 at 190 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Hot Melt
    • Pressure Sensitive
    • Reactive
    • Solvent Borne
    • Tapes
    • Water Borne
  • Brand
    • A-C®
  • Industry
    • Adhesives
  • Performance Function
    • Boost Adhesion
    • Coupling Agent
    • Low Temperature Adhesion
    • Modify Open & Set Time
    • Temperature Resistance
  • Physical Form
    • Pastille
  • Product Family
    • MAPP Copolymer

Properties

  • CAS Number
    • 31069-12-2
  • Concentration
    • 100.00%
  • Density
    • 0.92 g/cc
  • Drop Point Mettler
    • 149 °C (300 °F)
  • Hardness
    • <0.5 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 1600 at 190 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
  • Product Family : MAPP Copolymer
  • Physical Form : Pastille
  • Performance Function : Boost Adhesion|Coupling Agent|Low Temperature Adhesion|Modify Open & Set Time|Temperature Resistance
  • Industry : Adhesives
  • Brand : A-C®
  • Viscosity : 1600 at 190 °C
  • Hide Drop Point : No
  • Hardness : <0.5 at 25 °C
  • Drop Point Mettler : 149 °C (300 °F)
  • Density : 0.92 g/cc
  • Concentration : 100.00%
  • CAS Number : 31069-12-2
  • Plastic Pipe Institute/NSF* : No
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Brochure
Name
Description
File Size
Date
Size
Specialty Additives
application/pdf 2.41 MB
10/6/2025
2.41 MB
Data Sheet
Name
Description
File Size
Date
Size
application/pdf 10.85 KB
10/31/2023
10.85 KB
Name
Description
File Size
Date
Size
application/pdf 10.85 KB
10/31/2023
10.85 KB
Specialty Additives
application/pdf 2.41 MB
10/6/2025
2.41 MB
Name
Description
File Size
Date
Size
Specialty Additives
2.41 MB
10/6/2025
10.85 KB
10/31/2023