Phase Change Materials
PTM7950
PTM7950 is a Phase Change Pad with a Thermal Impedance of 0.04 - 0.08 (OC cm²/w), Thermal Conductivity of 8.5 (w/mk) and Specific Gravity of 2.8 (g/cm³)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
PTM7950 is a highly thermally conductive Phase Change Material (PCM) designed to minimize thermal resistance at interfaces, maintain excellent performance through reliability testing, and provide scalable applications at a competitive cost. Based on a novel polymer PCM system, PTM7950 exhibits excellent interface wettability during typical operating temperature ranges, resulting in extremely low surface contact resistance.Available Versions:
- PTM7950 Pad | Easy application and no drying steps
- PTM7950-SP | Paste version for automatic stencil printing
- PTM7950-SPS | Paste version with slow-drying solvent
- Super low thermal impedance
- Silicone-free, no pump out, bleed out, dry out issues
- Industry-proven superior long-term reliability
- Min BLT~20um, typical BLT is below 50um
- 30~40 psi pressure is needed for usage
Specifications
Thermal Properties
- Thermal Conductivity
- 8.5
- Thermal Impedance
- 0.04-0.08
Physical Properties
- Color
- Light
- Specific Gravity
- 2.8
- Thickness (mm)
- 0.2 / 0.25 / 0.3 / 0.4 / 0.5
- Format
- Pad
General Information
- Application
- AI/HPC
- Networks
- Notebook/Tablet/PC
- Industry
- Consumer electronics
- Telecom/Data Center
Thermal Properties
- Thermal Conductivity
- 8.5
- Thermal Impedance
- 0.04-0.08
Physical Properties
- Color
- Light
- Specific Gravity
- 2.8
- Thickness (mm)
- 0.2 / 0.25 / 0.3 / 0.4 / 0.5
- Format
- Pad
General Information
- Application
- AI/HPC
- Networks
- Notebook/Tablet/PC
- Industry
- Consumer electronics
- Telecom/Data Center
- Thermal Impedance : 0.04-0.08
- Color : Light
- Thickness (mm) : 0.2 / 0.25 / 0.3 / 0.4 / 0.5
- Specific Gravity : 2.8
- Thermal Conductivity : 8.5
- Industry : Consumer electronics|Telecom/Data Center
- Application : AI/HPC|Networks|Notebook/Tablet/PC
- Format : Pad