Phase Change Materials
PCM45F-SP
PTM45F-SP is a Phase Change Pad with a Thermal Impedance of 0.09 – 0.12 (°C cm²/w), Thermal Conductivity of 2.4 (w/mk) and Specific Gravity of 1.7 (g/cm³)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PCM45F-SP has a Thermal conductivity of 2.0 - 2.5 (W/m·K) depending on the bondline thickness. It is based on a robust polymer PCM structure that exhibits excellent wetting properties during typical operating temperature ranges, resulting in very low surface contact resistance. The proprietary material provides superior reliability and maintains low thermal impedance (0.09-0.12), making it desirable for high-performance integrated circuit devices.
Physical Properties
- Bond-Line Thickness (BLT)
- 0.038
- Color
- Grey
- Specific Gravity
- 1.7 g/cm3, Test Method ASTM D374
- Viscosity
- 100
- Liner Color
- N/A
- Format
- Paste
- Printable
- Drying Type
- Fast
Thermal Properties
- Thermal Conductivity
- 2.4 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.09-0.12 at no shim °C cm²/w, Test Method ASTM D5470 Modified
General Information
- Application
- Base Station
- Optical
- Switch
- Thin Bondline
- Transceiver
- Sub-segment
- Camera
- Networks
- Notebook
- Tablet
- Industry
- Technology and Telecommunications
Physical Properties
- Bond-Line Thickness (BLT)
- 0.038
- Color
- Grey
- Specific Gravity
- 1.7 g/cm3, Test Method ASTM D374
- Viscosity
- 100
- Liner Color
- N/A
- Format
- Paste
- Printable
- Drying Type
- Fast
Thermal Properties
- Thermal Conductivity
- 2.4 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.09-0.12 at no shim °C cm²/w, Test Method ASTM D5470 Modified
General Information
- Application
- Base Station
- Optical
- Switch
- Thin Bondline
- Transceiver
- Sub-segment
- Camera
- Networks
- Notebook
- Tablet
- Industry
- Technology and Telecommunications
- Viscosity : 100
- Thermal Impedance : 0.09-0.12 at no shim °C cm²/w, Test Method ASTM D5470 Modified
- Thermal Conductivity : 2.4 W/m-K, Test Method ASTM D5470
- Specific Gravity : 1.7 g/cm3, Test Method ASTM D374
- Liner Color : N/A
- Format : Paste|Printable
- Drying Type : Fast
- Color : Grey
- Bond-Line Thickness (BLT) : 0.038
- Application : Base Station|Optical|Switch|Thin Bondline|Transceiver
- Sub-segment : Camera|Networks|Notebook|Tablet
- Industry : Technology and Telecommunications