Solvents

Solstice® PF

Solstice® PF is nonflammable, has favorable toxicity properties, and a low GWP of 1. Excels in precision cleaning of metal, plastic, and electronics parts in vapor degreasing equipment, circuit flushing, and in aerosol cleaning applications.

Overview
Solstice® PF is highly effective for precision cleaning of mechanical and electronic parts. It is nonflammable (ASTM E-681 and EU A11), has favorable toxicity properties, and a low global warming potential of 1. It can be used for metal, plastic, and electronics parts cleaning in vapor degreasing equipment, circuit flushing, and in aerosols.

Some benefits include:
  • Excellent and fast cleaning
  • Non-volatile residue (NVR): < 10 ppm
  • Good solvency towards cutting oils
  • Low surface tension provides good wetting of parts
  • Good stability and materials compatibility
  • Considered a replacement for HCFCs, HFCs, TCEs, nPBs, HFEs and others
Specifications

General Information

  • Application
    • Aerosol Cleaning
    • Flush Circuit Cleaning
    • Solvent/Vapor Degreasing
  • ASHRAE Number
    • 34
  • Brand
    • Solstice®
  • Chemical Family
    • N/A
  • Chemical Name
    • trans-1-chloro-3,3,3-trifluoropropene
  • Formula
    • C3H2ClF3
  • Performance Function
    • Excellent Cleaning
    • Fast Cleaning
    • Good Wetting
    • Low Surface Tension
  • Replaces
    • HCFCs
    • HFCs
    • HFEs
    • TCEs
    • nPBs

Physical Properties

  • Appearance
    • Colorless
  • Heat of Vaporization
    • 83.4 BTU/lb (194 kJ/kg)
  • Kauri-Butanol Value
    • 25
  • Liquid Density
    • 10.6 lb/gal (1.27 gm/mL) at 77 °F (25 °C)
  • Liquid Viscosity
    • 0.503 cP at 77 °F (25 °C)
  • Molecular Weight
    • 130 g/mol
  • Non-Volatile Residue
    • <10 ppm
  • Purity Number
    • N/A
  • Solubility in Water
    • 460 ppm at 25 °C
  • Surface Tension
    • 12.7 dyne/cm at 77 °F (25 °C)
  • Vapor Pressure
    • 315.8 psia (109 kPa) at 68 °F (20 °C) hectopascal

Temperature

  • Boiling Point/Range
    • 19 °C
    • 66 °F
  • Freezing Point
    • -107 °C
    • -161 °F

Safety & Environment

  • Flammable Range
    • Nonflammable
  • Global Warming Potential
    • 1

Standards & Approvals

  • ASHRAE Safety Classification
    • A2L

General Information

  • Application
    • Aerosol Cleaning
    • Flush Circuit Cleaning
    • Solvent/Vapor Degreasing
  • ASHRAE Number
    • 34
  • Brand
    • Solstice®
  • Chemical Family
    • N/A
  • Chemical Name
    • trans-1-chloro-3,3,3-trifluoropropene
  • Formula
    • C3H2ClF3
  • Performance Function
    • Excellent Cleaning
    • Fast Cleaning
    • Good Wetting
    • Low Surface Tension
  • Replaces
    • HCFCs
    • HFCs
    • HFEs
    • TCEs
    • nPBs

Physical Properties

  • Appearance
    • Colorless
  • Heat of Vaporization
    • 83.4 BTU/lb (194 kJ/kg)
  • Kauri-Butanol Value
    • 25
  • Liquid Density
    • 10.6 lb/gal (1.27 gm/mL) at 77 °F (25 °C)
  • Liquid Viscosity
    • 0.503 cP at 77 °F (25 °C)
  • Molecular Weight
    • 130 g/mol
  • Non-Volatile Residue
    • <10 ppm
  • Purity Number
    • N/A
  • Solubility in Water
    • 460 ppm at 25 °C
  • Surface Tension
    • 12.7 dyne/cm at 77 °F (25 °C)
  • Vapor Pressure
    • 315.8 psia (109 kPa) at 68 °F (20 °C) hectopascal

Temperature

  • Boiling Point/Range
    • 19 °C
    • 66 °F
  • Freezing Point
    • -107 °C
    • -161 °F

Safety & Environment

  • Flammable Range
    • Nonflammable
  • Global Warming Potential
    • 1

Standards & Approvals

  • ASHRAE Safety Classification
    • A2L
  • ASHRAE Number : 34
  • Replaces : HCFCs|HFCs|HFEs|TCEs|nPBs
  • Performance Function : Excellent Cleaning|Fast Cleaning|Good Wetting|Low Surface Tension
  • Formula : C3H2ClF3
  • Chemical Name : trans-1-chloro-3,3,3-trifluoropropene
  • Chemical Family : N/A
  • Brand : Solstice®
  • Application : Aerosol Cleaning|Flush Circuit Cleaning|Solvent/Vapor Degreasing
  • Vapor Pressure : 315.8 psia (109 kPa) at 68 °F (20 °C) hectopascal
  • Surface Tension : 12.7 dyne/cm at 77 °F (25 °C)
  • Solubility in Water : 460 ppm at 25 °C
  • Purity Number : N/A
  • Non-Volatile Residue : <10 ppm
  • Molecular Weight : 130 g/mol
  • Liquid Viscosity : 0.503 cP at 77 °F (25 °C)
  • Liquid Density : 10.6 lb/gal (1.27 gm/mL) at 77 °F (25 °C)
  • Kauri-Butanol Value : 25
  • Heat of Vaporization : 83.4 BTU/lb (194 kJ/kg)
  • Appearance : Colorless
  • Freezing Point : -107 °C|-161 °F
  • Boiling Point/Range : 19 °C|66 °F
  • Global Warming Potential : 1
  • Flammable Range : Nonflammable
  • ASHRAE Safety Classification : A2L