HydroBlock®
HydroBlock P7500HS
HydroBlock® P-Series HS film is a polychlorotrifluoroethylene (PCTFE) copolymer film. It has the ability to heat seal to itself utilizing impulse sealing methods.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
Specifications
General Information
- Performance Function
- Heat Sealing to Self
- Product Family
- P-Series HS Film
MD / TD
- Dimensional Stability
- ± 3%/± 3%
- Elongation
- 200 - 275%/200 - 275%
- Modulus, Secant
- 125,000 - 175,000 psi/125,000 - 175,000 psi
- Tear Strength, Graves
- 6.2 lbf/6.2 lbf
- Tensile Strength
- 5,500 - 7,000 psi/4,000 - 6,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 7.5
- Water Vapor Transmission Rate
- 0.004 gms/100in2/day
- Yield
- 1,773 in2/lb
General Information
- Performance Function
- Heat Sealing to Self
- Product Family
- P-Series HS Film
MD / TD
- Dimensional Stability
- ± 3%/± 3%
- Elongation
- 200 - 275%/200 - 275%
- Modulus, Secant
- 125,000 - 175,000 psi/125,000 - 175,000 psi
- Tear Strength, Graves
- 6.2 lbf/6.2 lbf
- Tensile Strength
- 5,500 - 7,000 psi/4,000 - 6,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 7.5
- Water Vapor Transmission Rate
- 0.004 gms/100in2/day
- Yield
- 1,773 in2/lb
- Performance Function : Heat Sealing to Self
- Elongation : 200 - 275%/200 - 275%
- Tear Strength, Graves : 6.2 lbf/6.2 lbf
- Modulus, Secant : 125,000 - 175,000 psi/125,000 - 175,000 psi
- Tensile Strength : 5,500 - 7,000 psi/4,000 - 6,000 psi
- Dimensional Stability : ± 3%/± 3%
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.004 gms/100in2/day
- Thickness (mm) : 7.5
- Yield : 1,773 in2/lb
- Product Family : P-Series HS Film
Data Sheet
Name
Description
File Size
Date
Size
HydroBlock P-Series HS Film
application/pdf 90.26 KB
10/31/2023
90.26 KB
Name
Description
File Size
Date
Size
HydroBlock P-Series HS Film
application/pdf 90.26 KB
10/31/2023
90.26 KB
Name
Description
File Size
Date
Size