HydroBlock®
HydroBlock 22A 2000 I
HydroBlock® 22a I Series film is a PCTFE copolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
Specifications
General Information
- Application
- Electronics
- Performance Function
- Chemical Resistance
- Vapor Barrier
- Product Family
- 22A I Series Film
MD / TD
- Dimensional Stability
- ≤+15%/≤ -15%
- Elongation
- 125 - 200%/225 - 300%
- Modulus, Secant
- 150,000 -180,000 psi/150,000 -180,000 psi
- Tear Strength, Graves
- 1.9 lbf/1.9 lbf
- Tensile Strength
- 8,000 - 12,000 psi/6,000 - 8,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 2
- Water Vapor Transmission Rate
- 0.016 gms/100in2/day
- Yield
- 6,667 in2/lb
General Information
- Application
- Electronics
- Performance Function
- Chemical Resistance
- Vapor Barrier
- Product Family
- 22A I Series Film
MD / TD
- Dimensional Stability
- ≤+15%/≤ -15%
- Elongation
- 125 - 200%/225 - 300%
- Modulus, Secant
- 150,000 -180,000 psi/150,000 -180,000 psi
- Tear Strength, Graves
- 1.9 lbf/1.9 lbf
- Tensile Strength
- 8,000 - 12,000 psi/6,000 - 8,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 2
- Water Vapor Transmission Rate
- 0.016 gms/100in2/day
- Yield
- 6,667 in2/lb
- Performance Function : Chemical Resistance|Vapor Barrier
- Application : Electronics
- Modulus, Secant : 150,000 -180,000 psi/150,000 -180,000 psi
- Elongation : 125 - 200%/225 - 300%
- Tensile Strength : 8,000 - 12,000 psi/6,000 - 8,000 psi
- Dimensional Stability : ≤+15%/≤ -15%
- Tear Strength, Graves : 1.9 lbf/1.9 lbf
- Sample Products : Yes
- Thickness (mm) : 2
- Yield : 6,667 in2/lb
- Water Vapor Transmission Rate : 0.016 gms/100in2/day
- Product Family : 22A I Series Film
Data Sheet
Name
Description
File Size
Date
Size
HydroBlock 22A Series Film Data Sheet
application/pdf 99.5 KB
10/31/2023
99.5 KB
Name
Description
File Size
Date
Size
HydroBlock 22A Series Film Data Sheet
application/pdf 99.5 KB
10/31/2023
99.5 KB
Name
Description
File Size
Date
Size