Sulfamates

Nickel(II) sulfamate solution (13657)

US DIN 50970 special C, source of nickel ion for nickel plating, assay of Ni 11.8 - 11.9%

Overview
Specifications

General Information

  • Application
    • E-Plating Chemistries
  • CAS Number
    • 13770-89-3
  • Concentration
    • >= 50 % to <= 100 %
  • EC Number
    • 237-396-1
  • Linear Formula
    • Ni(SO3NH2)2 • xH2O
  • Performance Function
    • Ion
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Nickel (II) sulfamidate
    • Nickel bis(sulfamidate)
    • Nickel bis(sulphamidate)

Physical Properties

  • Boiling Point/Range
    • 112 °C (1,013 hPa)
  • Chemical Composition
    • nickel bis(sulfamidate); nickel sulfamate
  • Color
    • Green
  • Density
    • 1.50 to 1.57 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 3.7 to 5 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • No data available. Similar to water hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions
  • Flammability
    • Not applicable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Bases
    • Potassium
    • Strong acids
    • Sulphur
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable

International Transportation

  • Chemical Class
    • 9
  • Harmonized System Code
    • 28429080
  • Packing Group
    • III
  • UN Number
    • 3082

General Information

  • Application
    • E-Plating Chemistries
  • CAS Number
    • 13770-89-3
  • Concentration
    • >= 50 % to <= 100 %
  • EC Number
    • 237-396-1
  • Linear Formula
    • Ni(SO3NH2)2 • xH2O
  • Performance Function
    • Ion
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Nickel (II) sulfamidate
    • Nickel bis(sulfamidate)
    • Nickel bis(sulphamidate)

Physical Properties

  • Boiling Point/Range
    • 112 °C (1,013 hPa)
  • Chemical Composition
    • nickel bis(sulfamidate); nickel sulfamate
  • Color
    • Green
  • Density
    • 1.50 to 1.57 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 3.7 to 5 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • No data available. Similar to water hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions
  • Flammability
    • Not applicable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Bases
    • Potassium
    • Strong acids
    • Sulphur
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable

International Transportation

  • Chemical Class
    • 9
  • Harmonized System Code
    • 28429080
  • Packing Group
    • III
  • UN Number
    • 3082
  • Application : E-Plating Chemistries
  • Synonyms : Nickel (II) sulfamidate|Nickel bis(sulfamidate)|Nickel bis(sulphamidate)
  • Product Type : Mixture Degrees Celsius
  • Performance Function : Ion
  • Linear Formula : Ni(SO3NH2)2 • xH2O
  • EC Number : 237-396-1
  • Concentration : >= 50 % to <= 100 %
  • CAS Number : 13770-89-3
  • pH : 3.7 to 5 (20 °C)
  • Vapor Pressure : No data available. Similar to water hectopascal
  • Solubility in Water : Completely miscible
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : No data available
  • Flashpoint : Not applicable
  • Density : 1.50 to 1.57 g/cm3 (20 °C)
  • Color : Green
  • Chemical Composition : nickel bis(sulfamidate); nickel sulfamate
  • Boiling Point/Range : 112 °C (1,013 hPa)
  • Self Ignition : Not auto-flammable
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : Bases|Potassium|Strong acids|Sulphur
  • Ignition Temperature : Not applicable
  • Flammability : Not applicable
  • Chemical Stability : Stable under normal conditions
  • UN Number : 3082
  • Packing Group : III
  • Harmonized System Code : 28429080
  • Chemical Class : 9
Product Number
Image
SKU
Description
alt
10591043
Nickel sulfamate soln spec 350KFP - 13657
alt
10591043
Nickel sulfamate soln spec 350KFP - 13657
alt
10664784
Nickel sulfamate soln. spec. 30,0KPK - 13657
alt
10664784
Nickel sulfamate soln. spec. 30,0KPK - 13657
Image
SKU
Description
alt
10591043
Nickel sulfamate soln spec 350KFP - 13657
alt
10591043
Nickel sulfamate soln spec 350KFP - 13657
alt
10664784
Nickel sulfamate soln. spec. 30,0KPK - 13657
alt
10664784
Nickel sulfamate soln. spec. 30,0KPK - 13657