Nitrates
Ammonium nitrate (31114)
analytical reagent, Reag. ACS, Reag. Ph. Eur., assay min. 98.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Lab Chem
- CAS Number
- 6484-52-2
- Linear Formula
- NH4NO3
- Molar Mass
- 80.04 g/mol
- Synonyms
- Ammonia nitrate
- Nitric acid ammonia
Physical Properties
- Color
- Colorless
- Density
- 1.72 g/cm3 (20 °C)
- Melting Point/Range
- 169 °C.(1,013 hPa)
- Odor
- Odorless
- pH
- 4.5 to 6.0 at50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Powdered metals, Contact with strong bases liberates ammonia, Alkalis, Reducing agents, As oxidising agent, attacks organic substances
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 170 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 3102300000
- Packing Group
- III
- UN Number
- 1942
General Information
- Application
- Lab Chem
- CAS Number
- 6484-52-2
- Linear Formula
- NH4NO3
- Molar Mass
- 80.04 g/mol
- Synonyms
- Ammonia nitrate
- Nitric acid ammonia
Physical Properties
- Color
- Colorless
- Density
- 1.72 g/cm3 (20 °C)
- Melting Point/Range
- 169 °C.(1,013 hPa)
- Odor
- Odorless
- pH
- 4.5 to 6.0 at50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Powdered metals, Contact with strong bases liberates ammonia, Alkalis, Reducing agents, As oxidising agent, attacks organic substances
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 170 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 3102300000
- Packing Group
- III
- UN Number
- 1942
- Application : Lab Chem
- Synonyms : Ammonia nitrate|Nitric acid ammonia
- Molar Mass : 80.04 g/mol
- Linear Formula : NH4NO3
- CAS Number : 6484-52-2
- pH : 4.5 to 6.0 at50 g/l (20 °C)
- Solubility in Water : 20 °C
- Physical Form : Crystalline powder
- Odor : Odorless
- Melting Point/Range : 169 °C.(1,013 hPa)
- Density : 1.72 g/cm3 (20 °C)
- Color : Colorless
- Thermal Decomposition : 170 °C
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is classified as oxidizing with the category 3.
- Incompatible Materials : Powdered metals, Contact with strong bases liberates ammonia, Alkalis, Reducing agents, As oxidising agent, attacks organic substances
- Flammability : The product is not flammable.
- Chemical Stability : Stable under recommended storage conditions.
- UN Number : 1942
- Packing Group : III
- Harmonized System Code : 3102300000
- Chemical Class : 5.1