More Efficient Cooling for Your Supermarket
With Solstice® HFO Refrigerants 

On average, 50% of the energy consumed in a supermarket is required for refrigeration—an essential system in food retail operations. Solstice® HFO technology offers a simple drop-in refrigerant upgrade that has been engineered as a safe alternative to help supermarket owners decrease energy consumption, lower operating costs and reduce environmental impact.  

Why choose Solstice® HFO Refrigerants for your supermarket?

Keep it cool and keep costs down

Reducing energy consumption, lowering operating costs and avoiding downtime are critical to your bottom line. Solstice HFO refrigerants allow you to reimagine your refrigeration without reengineering your operations.

Reduce global warming impact 

For retrofit, low-cost remodeling or new systems, Solstice HFO refrigerants help supermarket owners become carbon neutral faster. They have ultra-low global warming potential (GWP), are non-toxic, operate at safe pressure levels and can be easily integrated into existing refrigeration systems.

SEngineered for different store sizes

No matter the footprint of your store or supermarket, Solstice HFO refrigerants combine the performance, safety and reliability that businesses and consumers expect.

A Solution for every food retail application

Large Supermarkets

Solstice® N40 (R-448A) is a nonflammable, reduced-GWP HFO blend for new supermarkets or R-404A retrofits, especially low- and medium-temp refrigeration. It has a GWP of 1273 and provides 68% GWP reduction compared to R404A.

Small stores and food service

Solstice L40X (R-455A) leads to 23% lower total cost of ownership and 13% lower TEWI compared to R-744. Solstice L40X also leads to 20% lower TEWI and 7% lower TCO compared to R-290. Download the Solstice L40X brochure for more information.

Small, remodeled stores

Solstice L40X (R-455A) leads to 35% lower CAPEX when compared to R-744

Discover more

case study

UTC Ice Rink Gains Big Energy Savings With A Retrofit Featuring Solstice® N40 (R-448a)

The ice rink got the reliability and performance improvement it needed while also greatly reducing its environmental impact.
Download case study
case study

Italian Supermarket MD powers operations with Solstice® L40X (R-455A) Refrigerant

MD Discount store in San Giovanni in Persiceto near Bologna becomes the first supermarket in Italy to use Solstice refrigerant.
Download case study
case study

Solstice® L40X Powers Cooling And Freezing Units At Dutch Zoo

The zoo’s owners are pleased with the results and happy that the restaurant is now equipped to provide eco-efficient service to visitors long into the future

Download case study
INFOGRAPHIC

Calculate the Eco-Efficiency of your Supermarket

Make better investment decisions about your store’s refrigeration assets with our decision-making model.
Download Infographic
calculator

Eco-Efficiency Tool

Use this calculator to make informed decisions about which technology and refrigerants is to be used in new or refurbished stores in order to reach sustainability goals faster at a lower cost.

Calculate

Get in touch with us

If you are a retail chain leader or store manager, refrigeration engineer, refrigeration systems contractor, or a consultant, do get in touch with us to learn more on:

  • How can we help you make the best decision about your asset newbuilds and remodeling?

  • How can we help you manage your assets and meet your sustainability goals within budget?

  • How do Solstice refrigerants help preserve energy and improve your bottom line better than the next best alternative?

  • How can we help you become carbon neutral faster and at lower cost?